Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
|---|---|---|---|---|---|---|---|
| 68514442099 | N/A 5010A-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5010A |
| 68514442098 | N/A 5010A-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5010A |
| 68514442100 | N/A 5010A-7/8-PULLEY | N/A 7/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5010A |
| 68514427831 | N/A 5015-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 5.00 in | N/A 4.650 in | N/A 5015 |
| 68514427829 | N/A 5015-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5015 |
| 68514427828 | N/A 5015-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in | N/A 5015 |
| 68514427830 | N/A 5015-7/8-PULLEY | N/A 7/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5015 |
| 68514442112 | N/A 5015A-1"-PULLEY | N/A 1 in | N/A Any A Type | N/A 1/4 x 1/8 in | N/A 5.00 in | N/A 4.750 in | N/A 5015A |
| 68514442103 | N/A 5015A-3/4-PULLEY | N/A 3/4 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5015A |
| 68514442102 | N/A 5015A-5/8-PULLEY | N/A 5/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5015A |
| 68514442104 | N/A 5015A-7/8-PULLEY | N/A 7/8 in | N/A Any A Type | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.750 in | N/A 5015A |
| 68514427835 | N/A 6010-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in | N/A 6010 |
| 68514427836 | N/A 6010-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in | N/A 6010 |
| 68514427833 | N/A 6010-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6010 |
| 68514427832 | N/A 6010-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6010 |
| 68514427834 | N/A 6010-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6010 |
| 68514427840 | N/A 6020-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in | N/A 6020 |
| 68514427841 | N/A 6020-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in | N/A 6020 |
| 68514427838 | N/A 6020-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6020 |
| 68514427837 | N/A 6020-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6020 |
| 68514427839 | N/A 6020-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6020 |
| 68514427845 | N/A 6030-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in | N/A 6030 |
| 68514427846 | N/A 6030-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in | N/A 6030 |
| 68514427843 | N/A 6030-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6030 |
| 68514427842 | N/A 6030-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6030 |