Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
|---|---|---|---|---|---|---|---|
| 68514427844 | N/A 6030-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in | N/A 6030 |
| 68514427851 | N/A 7010-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7010 |
| 68514427852 | N/A 7010-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7010 |
| 68514427849 | N/A 7010-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7010 |
| 68514427848 | N/A 7010-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7010 |
| 68514427850 | N/A 7010-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7010 |
| 68514427856 | N/A 7020-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7020 |
| 68514427857 | N/A 7020-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7020 |
| 68514427854 | N/A 7020-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7020 |
| 68514427853 | N/A 7020-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7020 |
| 68514427855 | N/A 7020-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7020 |
| 68514427861 | N/A 7030-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7030 |
| 68514427862 | N/A 7030-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7030 |
| 68514427859 | N/A 7030-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7030 |
| 68514427858 | N/A 7030-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7030 |
| 68514427860 | N/A 7030-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7030 |
| 68514427866 | N/A 7050-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7050 |
| 68514427867 | N/A 7050-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in | N/A 7050 |
| 68514427864 | N/A 7050-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7050 |
| 68514427863 | N/A 7050-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7050 |
| 68514427865 | N/A 7050-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in | N/A 7050 |
| 68514427871 | N/A 8210-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8210 |
| 68514427872 | N/A 8210-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8210 |
| 68514427869 | N/A 8210-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8210 |
| 68514427868 | N/A 8210-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8210 |