Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
|---|---|---|---|---|---|---|---|
| 68514427870 | N/A 8210-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8210 |
| 68514427876 | N/A 8220-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8220 |
| 68514427877 | N/A 8220-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8220 |
| 68514427874 | N/A 8220-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8220 |
| 68514427873 | N/A 8220-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8220 |
| 68514427875 | N/A 8220-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8220 |
| 68514427881 | N/A 8230-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8230 |
| 68514427882 | N/A 8230-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8230 |
| 68514427879 | N/A 8230-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8230 |
| 68514427878 | N/A 8230-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8230 |
| 68514427880 | N/A 8230-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8230 |
| 68514427886 | N/A 8250-1"-PULLEY | N/A 1 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8250 |
| 68514427887 | N/A 8250-1-1/8-PULLEY | N/A 1 1/8 in | N/A Any B Type | N/A 1/4 x 1/8 in | N/A 8.250 in | N/A 7.900 in | N/A 8250 |
| 68514427884 | N/A 8250-3/4-PULLEY | N/A 3/4 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8250 |
| 68514427883 | N/A 8250-5/8-PULLEY | N/A 5/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8250 |
| 68514427885 | N/A 8250-7/8-PULLEY | N/A 7/8 in | N/A Any B Type | N/A 3/16 x 3/32 in | N/A 8.250 in | N/A 7.900 in | N/A 8250 |