Part Number |
Description |
Bore Diameter |
Belt Type |
Model |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
|---|---|---|---|---|---|---|---|
| 68514431584 | N/A M-34-3/4-PULLEY | N/A 3/4 in | N/A A | N/A M-34 | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in |
| 68514431583 | N/A M-34-5/8-PULLEY | N/A 5/8 in | N/A A | N/A M-34 | N/A 3/16 x 3/32 in | N/A 3.380 in | N/A 3.130 in |
| 68514431588 | N/A M-50-3/4-PULLEY | N/A 3/4 in | N/A B | N/A M-50 | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in |
| 68514431587 | N/A M-50-5/8-PULLEY | N/A 5/8 in | N/A B | N/A M-50 | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in |
| 68514431589 | N/A M-50-7/8-PULLEY | N/A 7/8 in | N/A B | N/A M-50 | N/A 3/16 x 3/32 in | N/A 5.00 in | N/A 4.650 in |
| 68514431620 | N/A M-60-1"-PULLEY | N/A 1 in | N/A B | N/A M-60 | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in |
| 68514431621 | N/A M-60-1-1/8-PULLEY | N/A 1 1/8 in | N/A B | N/A M-60 | N/A 1/4 x 1/8 in | N/A 6.000 in | N/A 5.650 in |
| 68514431618 | N/A M-60-3/4-PULLEY | N/A 3/4 in | N/A B | N/A M-60 | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in |
| 68514431617 | N/A M-60-5/8-PULLEY | N/A 5/8 in | N/A B | N/A M-60 | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in |
| 68514431619 | N/A M-60-7/8-PULLEY | N/A 7/8 in | N/A B | N/A M-60 | N/A 3/16 x 3/32 in | N/A 6.000 in | N/A 5.650 in |
| 68514437302 | N/A M-70-1"-PULLEY | N/A 1 in | N/A B | N/A M-70 | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in |
| 68514437303 | N/A M-70-1-1/8-PULLEY | N/A 1 1/8 in | N/A B | N/A M-70 | N/A 1/4 x 1/8 in | N/A 7.000 in | N/A 6.650 in |
| 68514437300 | N/A M-70-3/4-PULLEY | N/A 3/4 in | N/A B | N/A M-70 | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |
| 68514437299 | N/A M-70-5/8-PULLEY | N/A 5/8 in | N/A B | N/A M-70 | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |
| 68514437301 | N/A M-70-7/8-PULLEY | N/A 7/8 in | N/A B | N/A M-70 | N/A 3/16 x 3/32 in | N/A 7.000 in | N/A 6.650 in |