Part Number |
Description |
Bore Diameter |
Belt Type |
Model |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Min. Pitch Diameter (Dimension PD) |
|---|---|---|---|---|---|---|---|
| 68514442906 | N/A MLA-40-1/2-PULLEY-NKW | N/A 1/2 in | N/A A | N/A MLA-40 | N/A 4.000 in | N/A 3.750 in | N/A 1.620 in |
| 68514442591 | N/A MLA-34-1/2-PULLEY-NKW | N/A 1/2 in | N/A A | N/A MLA-34 | N/A 3.380 in | N/A 3.130 in | N/A 1.620 in |