Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
567 - 563-B | N/A 565 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A ![]() |
566 - 563-B | N/A 565 | N/A 2 3/4 in69.850 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A ![]() |
565 - 563-B | N/A 565 | N/A 2 1/2 in63.500 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A ![]() |
567A - 563-B | N/A 565 | N/A 2 13/16 in71.438 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A ![]() |
56425 - 56650-B | N/A 56000 | N/A 4 1/4 in107.95 mm | N/A 6 1/2 in165.1 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.6250 in15.875 mm | N/A 50900 lbf226000 N | N/A 79700 lbf355000 N |
N/A ![]() |
581 - 572-B | N/A 575 | N/A 3 3/16 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A ![]() |
577 - 572-B | N/A 575 | N/A 2 15/16 in74.613 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A ![]() |
580 - 572-B | N/A 575 | N/A 3 1/4 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A ![]() |
575 - 572-B | N/A 575 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A ![]() |
595A - 592-B | N/A 595 | N/A 3.1250 in79.375 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
594 - 592-B | N/A 595 | N/A 3 3/4 in95.250 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
597 - 592-B | N/A 595 | N/A 3 11/16 in93.663 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
593 - 592-B | N/A 595 | N/A 3 1/2 in88.900 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
594A - 592-B | N/A 595 | N/A 3 3/4 in95.250 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
595 - 592-B | N/A 595 | N/A 3 1/4 in82.550 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
596 - 592-B | N/A 595 | N/A 3.3750 in85.725 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
596-S - 592-B | N/A 595 | N/A 3 7/16 in87.313 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
598 - 592-B | N/A 595 | N/A 3.6250 in92.075 mm | N/A 6 in152.400 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A ![]() |
59201 - 59412-B | N/A 59000 | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.1250 in28.575 mm | N/A 0.4688 in11.908 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A ![]() |
59187 - 59429-B | N/A 59000 | N/A 1 7/8 in47.625 mm | N/A 4.2900 in108.966 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A ![]() |
59175 - 59429-B | N/A 59000 | N/A 1 3/4 in44.450 mm | N/A 4.2900 in108.966 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A ![]() |
621 - 612-B | N/A 615 | N/A 2.1250 in53.975 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A ![]() |
620 - 612-B | N/A 615 | N/A 1 9/16 in39.688 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A ![]() |
619 - 612-B | N/A 615 | N/A 2 in50.8 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A ![]() |
617 - 612-B | N/A 615 | N/A 1 7/8 in47.625 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6525 in16.574 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A ![]() |