Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

663 - 652-B N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.400 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A CAD
6575 - 6535-B N/A 6500 N/A 3 in76.2 mm N/A 6-3/8 in161.925 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 0.75 in19.05 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD
6580 - 6535-B N/A 6500 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 2.1693 in55.100 mm N/A 1.6875 in42.863 mm N/A 0.75 in19.05 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A CAD
65237 - 65500-B N/A 65000 N/A 2 3/8 in60.325 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.3750 in34.925 mm N/A 0.6563 in16.670 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD
65200 - 65500-B N/A 65000 N/A 2 in50.8 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.3750 in34.925 mm N/A 0.6563 in16.670 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD
65225 - 65550-B N/A 65000 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 1.75 in44.45 mm N/A 1.3750 in34.925 mm N/A 0.6875 in17.463 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A CAD
66225 - 66462-B N/A 66000 N/A 2 1/4 in57.150 mm N/A 4.6250 in117.475 mm N/A 1.2500 in31.750 mm N/A 0.9375 in23.813 mm N/A 0.6250 in15.875 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A CAD
681 - 672-B N/A 675 N/A 3.6250 in92.075 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD
683 - 672-B N/A 675 N/A 3 3/4 in95.250 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD
685 - 672-B N/A 675 N/A 3.8750 in98.425 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD
687 - 672-B N/A 675 N/A 4 in101.600 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD
679 - 672-B N/A 675 N/A 3 1/2 in88.900 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD
677 - 672-B N/A 675 N/A 3.3750 in85.725 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A CAD
67388 - 67322-B N/A 67300 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5000 in38.100 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD
67389 - 67322-B N/A 67300 N/A 5.1250 in130.175 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5000 in38.100 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD
67390 - 67322-B N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5000 in38.100 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD
67780 - 67720-B N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 1.5000 in38.100 mm N/A 0.6563 in16.670 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD
67790 - 67720-B N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 1.5000 in38.100 mm N/A 0.6563 in16.670 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD
67885 - 67820-B N/A 67800 N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 1.8438 in46.833 mm N/A 1.5000 in38.100 mm N/A 0.6563 in16.670 mm N/A 93600 lbf416000 N N/A 188000 lbf835000 N N/A CAD
67985 - 67920-B N/A 67900 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.670 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD
67983 - 67920-B N/A 67900 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.670 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD
67989 - 67920-B N/A 67900 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 1.4375 in36.513 mm N/A 0.6563 in16.670 mm N/A 113000 lbf503000 N N/A 197000 lbf876000 N N/A CAD
680235 - 680270-B N/A 680000 N/A 23.5000 in596.900 mm N/A 27.0000 in685.800 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.5312 in13.492 mm N/A 77300 lbf344000 N N/A 217000 lbf963000 N N/A CAD
68462 - 68712-B N/A 68000 N/A 4.6250 in117.475 mm N/A 7-1/8 in180.975 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.6562 in16.667 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A CAD
71450 - 71750-B N/A 71000 N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 1.3750 in34.925 mm N/A 0.8125 in20.638 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD
Unit of Measure
« 16 17 18 19 20 »