Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

93750 - 93125-B N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 1.8125 in46.038 mm N/A 1.1250 in28.575 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD
9380 - 9321-B N/A 9300 N/A 3 in76.2 mm N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD
9386H - 9321-B N/A 9300 N/A 3.3125 in84.138 mm N/A 6.7500 in171.450 mm N/A 1.8125 in46.038 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD
938 - 932-B N/A 935 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD
941 - 932-B N/A 935 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD
94700 - 94113-B N/A 94000 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.8750 in47.625 mm N/A 1.0625 in26.988 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD
94687 - 94113-B N/A 94000 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 1.8750 in47.625 mm N/A 1.0625 in26.988 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD
95528 - 95925-B N/A 95000 N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD
95525 - 95925-B N/A 95000 N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD
95475 - 95925-B N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD
95500 - 95925-B N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD
98400 - 98788-B N/A 98000 N/A 4 in101.600 mm N/A 7.874 in200 mm N/A 1.9375 in49.213 mm N/A 1.3750 in34.925 mm N/A 1.0772 in27.361 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD
98350 - 98788-B N/A 98000 N/A 3 1/2 in88.900 mm N/A 7.874 in200 mm N/A 1.9375 in49.213 mm N/A 1.3750 in34.925 mm N/A 1.0772 in27.361 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD
99600 - 99100-B N/A 99000 N/A 6 in152.400 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 1.8750 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD
99550 - 99100-B N/A 99000 N/A 5 1/2 in139.700 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 1.8750 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD
99587 - 99100-B N/A 99000 N/A 5.8750 in149.225 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 1.8750 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD
99575 - 99100-B N/A 99000 N/A 5.7500 in146.050 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 1.8750 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD
99537 - 99100-B N/A 99000 N/A 5.3750 in136.525 mm N/A 10.0000 in254.000 mm N/A 2.6250 in66.675 mm N/A 1.8750 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD
A2031 - A2126-B N/A A2000 N/A 0.3125 in7.938 mm N/A 1.2595 in31.991 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 0.1755 in4.458 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD
A4050 - A4138-B N/A A4000 N/A 1/2 in12.7 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.3437 in8.730 mm N/A 0.1823 in4.630 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD
A4059 - A4138-B N/A A4000 N/A 0.5901 in14.989 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.3437 in8.730 mm N/A 0.1823 in4.630 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD
A6062 - A6157-B N/A A6000 N/A 5/8 in15.875 mm N/A 1.5745 in39.992 mm N/A 0.4391 in11.153 mm N/A 0.3750 in9.525 mm N/A 0.1910 in4.851 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD
A6067 - A6157-B N/A A6000 N/A 0.6690 in16.993 mm N/A 1.5745 in39.992 mm N/A 0.4391 in11.153 mm N/A 0.3750 in9.525 mm N/A 0.1910 in4.851 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD
A6075 - A6157-B N/A A6000 N/A 3/4 in19.05 mm N/A 1.5745 in39.992 mm N/A 0.4391 in11.153 mm N/A 0.3750 in9.525 mm N/A 0.1910 in4.851 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD
H414249 - H414210-B N/A H414200 N/A 2 13/16 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6550 in16.637 mm N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD
Unit of Measure
« 21 22 23 24 25 »