Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
3191 - 3120-B | N/A 3100 | N/A 1 3/16 in30.163 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A ![]() |
3197 - 3120-B | N/A 3100 | N/A 1 5/16 in33.338 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A ![]() |
3384 - 3320-B | N/A 3300 | N/A 1 5/8 in41.275 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
34300 - 34478-B | N/A 34000 | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 0.9060 in23.012 mm | N/A 0.6875 in17.463 mm | N/A 0.4688 in11.908 mm | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A ![]() |
344 - 332-B | N/A 335 | N/A 1.5748 in40 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
3659 - 3620-B | N/A 3600 | N/A 15/16 in23.813 mm | N/A 2.4375 in61.913 mm | N/A 1.1975 in30.417 mm | N/A 0.9375 in23.813 mm | N/A 0.3750 in9.525 mm | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N |
N/A ![]() |
3774 - 3720-B | N/A 3700 | N/A 1 9/16 in39.688 mm | N/A 3.6718 in93.264 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A ![]() |
385AX - 382-B | N/A 385 | N/A 2 in50.8 mm | N/A 3.8125 in96.838 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A ![]() |
39585 - 39520-B | N/A 39500 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A ![]() |
3975 - 3920-B | N/A 3900 | N/A 2 in50.8 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A ![]() |
42687 - 42620-B | N/A 42600 | N/A 3 in76.2 mm | N/A 5 in127 mm | N/A 1.2205 in31.001 mm | N/A 0.8750 in22.225 mm | N/A 0.5313 in13.496 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A ![]() |
43125 - 43312-B | N/A 43000 | N/A 1 1/4 in31.750 mm | N/A 3.1250 in79.375 mm | N/A 0.9478 in24.074 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A ![]() |
465 - 453-B | N/A 455 | N/A 1.9685 in50 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.112 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A ![]() |
48393 - 48320-B | N/A 48300 | N/A 5.3750 in136.525 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A ![]() |
49175 - 49368-B | N/A 49000 | N/A 1 3/4 in44.450 mm | N/A 3.6875 in93.663 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 0.4688 in11.908 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A ![]() |
527 - 522-B | N/A 525 | N/A 1 3/4 in44.450 mm | N/A 4 in101.600 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A ![]() |
528 - 522-B | N/A 525 | N/A 1 7/8 in47.625 mm | N/A 4 in101.600 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A ![]() |
529 - 522-B | N/A 525 | N/A 2 in50.8 mm | N/A 4 in101.600 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A ![]() |
529X - 522-B | N/A 525 | N/A 2 in50.8 mm | N/A 4 in101.600 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A ![]() |
543 - 532-B | N/A 535 | N/A 1.5748 in40 mm | N/A 4.3750 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A ![]() |
56418 - 56650-B | N/A 56000 | N/A 4 3/16 in106.363 mm | N/A 6 1/2 in165.1 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.6250 in15.875 mm | N/A 50900 lbf226000 N | N/A 79700 lbf355000 N |
N/A ![]() |
59201 - 59414-B | N/A 59000 | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.1250 in28.575 mm | N/A 0.4688 in11.907 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A ![]() |
635 - 632-B | N/A 635 | N/A 2 1/4 in57.150 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A ![]() |
643 - 632-B | N/A 635 | N/A 2 3/4 in69.850 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A ![]() |
644 - 632-B | N/A 635 | N/A 2 13/16 in71.438 mm | N/A 5.3750 in136.525 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6560 in16.662 mm | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A ![]() |