Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
3381 - 3320-B | N/A 3300 | N/A 1 1/2 in38.1 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3387 - 3320-B | N/A 3300 | N/A 1 1/2 in38.1 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3382 - 3320-B | N/A 3300 | N/A 1 9/16 in39.688 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3379 - 3320-B | N/A 3300 | N/A 1 3/8 in34.925 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3382 - 3329-B | N/A 3300 | N/A 1 9/16 in39.688 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3381 - 3329-B | N/A 3300 | N/A 1 1/2 in38.1 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3383 - 3329-B | N/A 3300 | N/A 1 5/8 in41.275 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3386 - 3329-B | N/A 3300 | N/A 1 9/16 in39.688 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3387 - 3329-B | N/A 3300 | N/A 1 1/2 in38.1 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
3379 - 3329-B | N/A 3300 | N/A 1 3/8 in34.925 mm | N/A 3.2187 in81.755 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A ![]() |
339 - 332-B | N/A 335 | N/A 1.3780 in35.001 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
342 - 332-B | N/A 335 | N/A 1 5/8 in41.275 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
342-S - 332-B | N/A 335 | N/A 1.6880 in42.875 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
342X - 332-B | N/A 335 | N/A 1.6929 in43.000 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
343 - 332-B | N/A 335 | N/A 1 3/8 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A ![]() |
344A - 332-B | N/A 335 | N/A 1.5748 in40 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
346 - 332-B | N/A 335 | N/A 1 1/4 in31.750 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
347 - 332-B | N/A 335 | N/A 1 1/2 in38.1 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A ![]() |
336 - 332-B | N/A 335 | N/A 1 5/8 in41.275 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
335-S - 332-B | N/A 335 | N/A 1 5/16 in33.338 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
335 - 332-B | N/A 335 | N/A 1 3/8 in34.925 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
334 - 332-B | N/A 335 | N/A 1 3/16 in30.163 mm | N/A 3.1496 in80 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A ![]() |
EE333137 - 333197-B | N/A 333000 | N/A 13.7500 in349.250 mm | N/A 19.7500 in501.650 mm | N/A 3.3125 in84.138 mm | N/A 2.75 in69.85 mm | N/A 1.375 in34.925 mm | N/A 304000 lbf1350000 N | N/A 626000 lbf2780000 N |
N/A ![]() |
33281 - 33462-B | N/A 33000 | N/A 2 13/16 in71.438 mm | N/A 4.6250 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A ![]() |
33287 - 33462-B | N/A 33000 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A ![]() |