Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 02474 - 02420-B | N/A 2400 | N/A 1 1/8 in28.575 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02474A - 02420-B | N/A 2400 | N/A 1.1806 in29.987 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02475 - 02420-B | N/A 2400 | N/A 1 1/4 in31.75 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02476 - 02420-B | N/A 2400 | N/A 1 1/4 in31.75 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02473 - 02420-B | N/A 2400 | N/A 1 in25.40 mm | N/A 2.6875 in68.263 mm | N/A 0.875 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 0.3437 in8.730 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 05079 - 05185-B | N/A 5000 | N/A 0.7869 in19.987 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2381 in6.048 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 05075 - 05185-B | N/A 5000 | N/A 3/4 in19.05 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 05066 - 05185-B | N/A 5000 | N/A 0.6690 in16.993 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 05062 - 05185-B | N/A 5000 | N/A 5/8 in15.875 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 07098 - 07196-B | N/A 7000 | N/A 0.9835 in24.981 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087 - 07196-B | N/A 7000 | N/A 7/8 in22.225 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07098 - 07204-B | N/A 7000 | N/A 0.9835 in24.981 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07079 - 07204-B | N/A 7000 | N/A 0.7874 in20 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07093 - 07204-B | N/A 7000 | N/A 15/16 in23.813 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087 - 07204-B | N/A 7000 | N/A 7/8 in22.225 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087X - 07210XB | N/A 7000 | N/A 7/8 in22.225 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100-SA - 07210XB | N/A 7000 | N/A 1 in25.40 mm | N/A 2 in50.8 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 08125 - 08231-B | N/A 8000 | N/A 1 1/4 in31.75 mm | N/A 2.3125 in58.738 mm | N/A 0.5937 in15.080 mm | N/A 0.4219 in10.716 mm | N/A 0.2652 in6.736 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A
|
| 09067 - 09195AB | N/A 9000 | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.7500 in19.050 mm | N/A 0.5625 in14.288 mm | N/A 0.2755 in6.998 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09070 - 09195AB | N/A 9000 | N/A 0.6950 in17.653 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09074 - 09195AB | N/A 9000 | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09075 - 09195AB | N/A 9000 | N/A 0.7480 in18.999 mm | N/A 1.9380 in49.225 mm | N/A 0.8792 in22.332 mm | N/A 0.5625 in14.288 mm | N/A 0.3780 in9.601 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09076 - 09195AB | N/A 9000 | N/A 0.7480 in18.999 mm | N/A 1.9380 in49.225 mm | N/A 0.8792 in22.332 mm | N/A 0.5625 in14.288 mm | N/A 0.3780 in9.601 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09078 - 09195AB | N/A 9000 | N/A 3/4 in19.05 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09081 - 09195AB | N/A 9000 | N/A 0.8120 in20.625 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09062 - 09195AB | N/A 9000 | N/A 5/8 in15.875 mm | N/A 1.9380 in49.225 mm | N/A 0.8480 in21.539 mm | N/A 0.5625 in14.288 mm | N/A 0.3468 in8.809 mm | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 11162 - 11300-B | N/A 11000 | N/A 1 5/8 in41.275 mm | N/A 3 in76.2 mm | N/A 0.6844 in17.384 mm | N/A 0.5625 in14.288 mm | N/A 0.2871 in7.292 mm | N/A 10800 lbf48100 N | N/A 12400 lbf55100 N |
N/A
|
| 12175 - 12303-B | N/A 12000 | N/A 1 3/4 in44.45 mm | N/A 3.0312 in76.992 mm | N/A 0.6750 in17.145 mm | N/A 0.4688 in11.908 mm | N/A 0.3593 in9.126 mm | N/A 11100 lbf49500 N | N/A 13100 lbf58100 N |
N/A
|
| EE126097 - 126150-B | N/A 126000 | N/A 9.6250 in244.475 mm | N/A 15.0000 in381.000 mm | N/A 3.0000 in76.200 mm | N/A 2.2500 in57.150 mm | N/A 1.375 in34.925 mm | N/A 204000 lbf907000 N | N/A 381000 lbf1690000 N |
N/A
|
| EE128111 - 128160-B | N/A 128000 | N/A 11.0312 in280.192 mm | N/A 16.0000 in406.400 mm | N/A 2.6643 in67.673 mm | N/A 2.1250 in53.975 mm | N/A 1.1250 in28.575 mm | N/A 195000 lbf868000 N | N/A 374000 lbf1660000 N |
N/A
|
| EE128110 - 128160-B | N/A 128000 | N/A 11.0312 in280.192 mm | N/A 16.0000 in406.400 mm | N/A 2.6643 in67.673 mm | N/A 2.1250 in53.975 mm | N/A 1.1250 in28.575 mm | N/A 208000 lbf924000 N | N/A 409000 lbf1820000 N |
N/A
|
| 1380 - 1328-B | N/A 1300 | N/A 7/8 in22.225 mm | N/A 2.0625 in52.388 mm | N/A 0.7940 in20.168 mm | N/A 0.5625 in14.288 mm | N/A 0.3560 in9.042 mm | N/A 10800 lbf47900 N | N/A 10900 lbf48300 N |
N/A
|
| 13890 - 13836-B | N/A 13800 | N/A 1.5150 in38.481 mm | N/A 2.5625 in65.088 mm | N/A 0.4688 in11.908 mm | N/A 0.3750 in9.525 mm | N/A 0.2340 in5.944 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A
|
| 13889 - 13836-B | N/A 13800 | N/A 1 1/2 in38.1 mm | N/A 2.5625 in65.088 mm | N/A 0.4688 in11.908 mm | N/A 0.3750 in9.525 mm | N/A 0.2340 in5.944 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A
|
| 14138A - 14276-B | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14139 - 14276-B | N/A 14000 | N/A 1.3770 in34.976 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14137A - 14276-B | N/A 14000 | N/A 1 3/8 in34.925 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14131 - 14276-B | N/A 14000 | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14118 - 14276-B | N/A 14000 | N/A 1.1811 in30 mm | N/A 2.7170 in69.012 mm | N/A 0.7560 in19.202 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14117A - 14276-B | N/A 14000 | N/A 1.1811 in30 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14125A - 14276-B | N/A 14000 | N/A 1 1/4 in31.75 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14130 - 14276-B | N/A 14000 | N/A 1 5/16 in33.338 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14116 - 14276-B | N/A 14000 | N/A 1.19 in30.226 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3123 in7.932 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 15125 - 15250-B | N/A 15000 | N/A 1 1/4 in31.75 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15123 - 15250-B | N/A 15000 | N/A 1 1/4 in31.75 mm | N/A 2.5000 in63.500 mm | N/A 0.7500 in19.050 mm | N/A 0.6250 in15.875 mm | N/A 0.3087 in7.841 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15101 - 15250-B | N/A 15000 | N/A 1 in25.40 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15118 - 15250-B | N/A 15000 | N/A 1.1895 in30.213 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15580 - 15520-B | N/A 15500 | N/A 1.0625 in26.988 mm | N/A 2.25 in57.15 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3125 in7.938 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 15590 - 15520-B | N/A 15500 | N/A 1 1/8 in28.575 mm | N/A 2.25 in57.15 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3215 in8.166 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 15578 - 15520-B | N/A 15500 | N/A 1 in25.40 mm | N/A 2.25 in57.15 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 0.3125 in7.938 mm | N/A 12300 lbf54500 N | N/A 11300 lbf50100 N |
N/A
|