Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 389 - 382-B | N/A 385 | N/A 2.1880 in55.575 mm | N/A 3.8125 in96.838 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 387A - 382-B | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.8125 in96.838 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 385 - 382-B | N/A 385 | N/A 2.1654 in55.001 mm | N/A 3.8125 in96.838 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 0.3125 in7.938 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 3977 - 3920-B | N/A 3900 | N/A 2.3622 in60 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3982 - 3920-B | N/A 3900 | N/A 2 1/2 in63.500 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3979 - 3920-B | N/A 3900 | N/A 2 1/4 in57.15 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3980 - 3920-B | N/A 3900 | N/A 2 3/8 in60.325 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3981 - 3920-B | N/A 3900 | N/A 2.3125 in58.738 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 3984 - 3920-B | N/A 3900 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 39250 - 39412-B | N/A 39000 | N/A 2 1/2 in63.500 mm | N/A 4.1250 in104.775 mm | N/A 0.8661 in21.999 mm | N/A 0.6250 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N |
N/A
|
| 39236 - 39412-B | N/A 39000 | N/A 2.3617 in59.987 mm | N/A 4.1250 in104.775 mm | N/A 0.8661 in21.999 mm | N/A 0.6250 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 27000 lbf120000 N |
N/A
|
| 395CS - 394AB | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.9230 in23.444 mm | N/A 0.7411 in18.824 mm | N/A 0.3690 in9.373 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 395-S - 394AB | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 395X - 394AB | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 396 - 394AB | N/A 395 | N/A 1.9685 in50 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 396A - 394AB | N/A 395 | N/A 1.7712 in44.988 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 397 - 394AB | N/A 395 | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 395 - 394AB | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 392A - 394AB | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 399A - 394AB | N/A 395 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 399AS - 394AB | N/A 395 | N/A 2 11/16 in68.263 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 390A - 394AB | N/A 395 | N/A 2 1/2 in63.500 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 390 - 394AB | N/A 395 | N/A 2 1/4 in57.15 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 395A - 394AB | N/A 395 | N/A 2.6250 in66.675 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 392 - 394AB | N/A 395 | N/A 2 7/16 in61.913 mm | N/A 4.3307 in110 mm | N/A 0.8660 in21.996 mm | N/A 0.7411 in18.824 mm | N/A 0.3120 in7.925 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|