COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

389 - 382-B N/A 385 N/A 2.1880 in N/A 3.8125 in N/A 0.8640 in N/A 0.7018 in N/A 0.3125 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387A - 382-B N/A 385 N/A 2.25 in N/A 3.8125 in N/A 0.8640 in N/A 0.7018 in N/A 0.3125 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
385 - 382-B N/A 385 N/A 2.1654 in N/A 3.8125 in N/A 0.8640 in N/A 0.7018 in N/A 0.3125 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
3977 - 3920-B N/A 3900 N/A 2.3622 in N/A 4-7/16 in N/A 1.1830 in N/A 0.9375 in N/A 0.4375 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3982 - 3920-B N/A 3900 N/A 2.5 in N/A 4-7/16 in N/A 1.1830 in N/A 0.9375 in N/A 0.4375 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3979 - 3920-B N/A 3900 N/A 2.25 in N/A 4-7/16 in N/A 1.1830 in N/A 0.9375 in N/A 0.4375 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3980 - 3920-B N/A 3900 N/A 2.375 in N/A 4-7/16 in N/A 1.1830 in N/A 0.9375 in N/A 0.4375 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3981 - 3920-B N/A 3900 N/A 2.3125 in N/A 4-7/16 in N/A 1.1830 in N/A 0.9375 in N/A 0.4375 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3984 - 3920-B N/A 3900 N/A 2.625 in N/A 4-7/16 in N/A 1.1830 in N/A 0.9375 in N/A 0.4375 in N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
39250 - 39412-B N/A 39000 N/A 2.5 in N/A 4.1250 in N/A 0.8661 in N/A 0.6250 in N/A 0.4063 in N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
39236 - 39412-B N/A 39000 N/A 2.3617 in N/A 4.1250 in N/A 0.8661 in N/A 0.6250 in N/A 0.4063 in N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
395CS - 394AB N/A 395 N/A 2.625 in N/A 4.3307 in N/A 0.9230 in N/A 0.7411 in N/A 0.3690 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395-S - 394AB N/A 395 N/A 2.625 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395X - 394AB N/A 395 N/A 2.5 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
396 - 394AB N/A 395 N/A 1.9685 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
396A - 394AB N/A 395 N/A 1.7712 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
397 - 394AB N/A 395 N/A 2.3622 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395 - 394AB N/A 395 N/A 2.5 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392A - 394AB N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399A - 394AB N/A 395 N/A 2.6875 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AS - 394AB N/A 395 N/A 2.6875 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
390A - 394AB N/A 395 N/A 2.5 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
390 - 394AB N/A 395 N/A 2.25 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395A - 394AB N/A 395 N/A 2.625 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392 - 394AB N/A 395 N/A 2.4375 in N/A 4.3307 in N/A 0.8660 in N/A 0.7411 in N/A 0.3120 in N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »