Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 39590 - 39520-B | N/A 39500 | N/A 2.6250 in66.675 mm | N/A 4-7/16 in112.713 mm | N/A 1.1875 in30.163 mm | N/A 0.9375 in23.813 mm | N/A 0.4688 in11.908 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 41100 - 41286-B | N/A 41000 | N/A 1 in25.40 mm | N/A 2.8593 in72.626 mm | N/A 0.9550 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 0.5000 in12.700 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| 41125 - 41286-B | N/A 41000 | N/A 1 1/8 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 0.9550 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 0.5000 in12.700 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| 41106 - 41286-B | N/A 41000 | N/A 1.0625 in26.988 mm | N/A 2.8593 in72.626 mm | N/A 0.9550 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 0.5000 in12.700 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| 42381 - 42587-B | N/A 42000 | N/A 3.8125 in96.838 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5000 in12.700 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 42350 - 42587-B | N/A 42000 | N/A 3 1/2 in88.900 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5000 in12.700 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 42362 - 42587-B | N/A 42000 | N/A 3.6250 in92.075 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5000 in12.700 mm | N/A 36600 lbf163000 N | N/A 54300 lbf241000 N |
N/A
|
| 42368 - 42587-B | N/A 42000 | N/A 3 11/16 in93.663 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5000 in12.700 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 42375 - 42587-B | N/A 42000 | N/A 3 3/4 in95.250 mm | N/A 5 7/8 in149.225 mm | N/A 1.1406 in28.971 mm | N/A 0.9688 in24.608 mm | N/A 0.5000 in12.700 mm | N/A 43400 lbf193000 N | N/A 54300 lbf241000 N |
N/A
|
| 42690 - 42620-B | N/A 42600 | N/A 3.0625 in77.788 mm | N/A 5 in127 mm | N/A 1.2205 in31.001 mm | N/A 0.8750 in22.225 mm | N/A 0.5313 in13.495 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 42687 - 42623-B | N/A 42600 | N/A 3 in76.2 mm | N/A 5.1181 in130 mm | N/A 1.2205 in31.001 mm | N/A 0.8750 in22.225 mm | N/A 0.5313 in13.495 mm | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 441 - 432AB | N/A 435 | N/A 1.3780 in35.001 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 440 - 432AB | N/A 435 | N/A 1 1/2 in38.1 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 439 - 432AB | N/A 435 | N/A 1 5/8 in41.275 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 438W - 432AB | N/A 435 | N/A 1 3/4 in44.45 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4378 in11.120 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 438 - 432AB | N/A 435 | N/A 1 3/4 in44.45 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 437 - 432AB | N/A 435 | N/A 1.8020 in45.771 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4378 in11.120 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 436 - 432AB | N/A 435 | N/A 1.8125 in46.038 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 435 - 432AB | N/A 435 | N/A 1 3/4 in44.45 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 442-S - 432AB | N/A 435 | N/A 1.5748 in40 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 443 - 432AB | N/A 435 | N/A 1 1/4 in31.75 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 444 - 432AB | N/A 435 | N/A 1 1/2 in38.1 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 449 - 432AB | N/A 435 | N/A 1 3/8 in34.925 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 447 - 432AB | N/A 435 | N/A 1 5/8 in41.275 mm | N/A 3.6250 in92.075 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 436 - 432-B | N/A 435 | N/A 1.8125 in46.038 mm | N/A 3.7500 in95.250 mm | N/A 1.1772 in29.901 mm | N/A 0.8750 in22.225 mm | N/A 0.4376 in11.115 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|