COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

39590 - 39520-B N/A 39500 N/A 2.625 in N/A 4-7/16 in N/A 1.1875 in N/A 0.9375 in N/A 0.4688 in N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
41100 - 41286-B N/A 41000 N/A 1 in N/A 2.8593 in N/A 0.9550 in N/A 0.6875 in N/A 0.5000 in N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
41125 - 41286-B N/A 41000 N/A 1.125 in N/A 2.8593 in N/A 0.9550 in N/A 0.6875 in N/A 0.5000 in N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
41106 - 41286-B N/A 41000 N/A 1.0625 in N/A 2.8593 in N/A 0.9550 in N/A 0.6875 in N/A 0.5000 in N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table)
42381 - 42587-B N/A 42000 N/A 3.8125 in N/A 5 7/8 in N/A 1.1406 in N/A 0.9688 in N/A 0.5000 in N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42350 - 42587-B N/A 42000 N/A 3 1/2 in N/A 5 7/8 in N/A 1.1406 in N/A 0.9688 in N/A 0.5000 in N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42362 - 42587-B N/A 42000 N/A 3.6250 in N/A 5 7/8 in N/A 1.1406 in N/A 0.9688 in N/A 0.5000 in N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42368 - 42587-B N/A 42000 N/A 3 11/16 in N/A 5 7/8 in N/A 1.1406 in N/A 0.9688 in N/A 0.5000 in N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42375 - 42587-B N/A 42000 N/A 3 3/4 in N/A 5 7/8 in N/A 1.1406 in N/A 0.9688 in N/A 0.5000 in N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
42690 - 42620-B N/A 42600 N/A 3.0625 in N/A 5 in N/A 1.2205 in N/A 0.8750 in N/A 0.5313 in N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
42687 - 42623-B N/A 42600 N/A 3 in N/A 5.1181 in N/A 1.2205 in N/A 0.8750 in N/A 0.5313 in N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table)
441 - 432AB N/A 435 N/A 1.3780 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
440 - 432AB N/A 435 N/A 1.5 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
439 - 432AB N/A 435 N/A 1.625 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
438W - 432AB N/A 435 N/A 1.75 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4378 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
438 - 432AB N/A 435 N/A 1.75 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
437 - 432AB N/A 435 N/A 1.8020 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4378 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
436 - 432AB N/A 435 N/A 1.8125 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
435 - 432AB N/A 435 N/A 1.75 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
442-S - 432AB N/A 435 N/A 1.5748 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
443 - 432AB N/A 435 N/A 1.25 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
444 - 432AB N/A 435 N/A 1.5 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
449 - 432AB N/A 435 N/A 1.375 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
447 - 432AB N/A 435 N/A 1.625 in N/A 3.625 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
436 - 432-B N/A 435 N/A 1.8125 in N/A 3.7500 in N/A 1.1772 in N/A 0.8750 in N/A 0.4376 in N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »