Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 440 - 432-B | N/A 435 | N/A 1.5 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 449 - 432-B | N/A 435 | N/A 1.375 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 438 - 432-B | N/A 435 | N/A 1.75 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 442-S - 432-B | N/A 435 | N/A 1.5748 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 435 - 432-B | N/A 435 | N/A 1.75 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 441 - 432-B | N/A 435 | N/A 1.3780 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 444 - 432-B | N/A 435 | N/A 1.5 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 447 - 432-B | N/A 435 | N/A 1.625 in | N/A 3.7500 in | N/A 1.1772 in | N/A 0.8750 in | N/A 0.4376 in | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 44143 - 44348-B | N/A 44000 | N/A 1.4375 in | N/A 3.4843 in | N/A 0.9330 in | N/A 0.6875 in | N/A 0.5312 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44150 - 44348-B | N/A 44000 | N/A 1.5 in | N/A 3.4843 in | N/A 0.9330 in | N/A 0.6875 in | N/A 0.5312 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44156 - 44348-B | N/A 44000 | N/A 1.5625 in | N/A 3.4843 in | N/A 0.9330 in | N/A 0.6875 in | N/A 0.5312 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44157 - 44348-B | N/A 44000 | N/A 1.5748 in | N/A 3.4843 in | N/A 0.9330 in | N/A 0.6875 in | N/A 0.5312 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44162 - 44348-B | N/A 44000 | N/A 1.625 in | N/A 3.4843 in | N/A 0.9330 in | N/A 0.6875 in | N/A 0.5312 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 44158 - 44348-B | N/A 44000 | N/A 1.5625 in | N/A 3.4843 in | N/A 0.9330 in | N/A 0.6875 in | N/A 0.5312 in | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A
|
| 45291 - 45220-B | N/A 45200 | N/A 2.25 in | N/A 4.1250 in | N/A 1.2188 in | N/A 0.9375 in | N/A 0.4688 in | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45290 - 45220-B | N/A 45200 | N/A 2.25 in | N/A 4.1250 in | N/A 1.2188 in | N/A 0.9375 in | N/A 0.4688 in | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285A - 45220-B | N/A 45200 | N/A 2 in | N/A 4.1250 in | N/A 1.2188 in | N/A 0.9375 in | N/A 0.4688 in | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285 - 45220-B | N/A 45200 | N/A 2 in | N/A 4.1250 in | N/A 1.2188 in | N/A 0.9375 in | N/A 0.4688 in | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 460 - 453-B | N/A 455 | N/A 1.75 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4376 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462 - 453-B | N/A 455 | N/A 2.25 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4376 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 461 - 453-B | N/A 455 | N/A 1.6870 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4375 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 456 - 453-B | N/A 455 | N/A 2.125 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4376 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 469 - 453-B | N/A 455 | N/A 2.25 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4376 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455 - 453-B | N/A 455 | N/A 2 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4375 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455-S - 453-B | N/A 455 | N/A 2 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4376 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|