Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 467 - 453-B | N/A 455 | N/A 1.875 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4375 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 466-S - 453-B | N/A 455 | N/A 2.1875 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4375 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 469 - 453XB | N/A 455 | N/A 2.25 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 464A - 453XB | N/A 455 | N/A 1.625 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 466 - 453XB | N/A 455 | N/A 2.1649 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 465 - 453XB | N/A 455 | N/A 1.9685 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 468 - 453XB | N/A 455 | N/A 2.0625 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 467 - 453XB | N/A 455 | N/A 1.875 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3439 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 456 - 453XB | N/A 455 | N/A 2.125 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455W - 453XB | N/A 455 | N/A 2 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 455 - 453XB | N/A 455 | N/A 2 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455A - 453XB | N/A 455 | N/A 1.5 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 461 - 453XB | N/A 455 | N/A 1.6870 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 460 - 453XB | N/A 455 | N/A 1.75 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462 - 453XB | N/A 455 | N/A 2.25 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462A - 453XB | N/A 455 | N/A 2.25 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 457 - 453XB | N/A 455 | N/A 1.5625 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 462W - 453XB | N/A 455 | N/A 2.25 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 458 - 453XB | N/A 455 | N/A 1.75 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.9687 in | N/A 0.3440 in | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 46780 - 46720-B | N/A 46700 | N/A 6.25 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 1.3125 in | N/A 0.5313 in | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 46790 - 46720-B | N/A 46700 | N/A 6 1/2 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 1.3125 in | N/A 0.5313 in | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 46792 - 46720-B | N/A 46700 | N/A 6.5625 in | N/A 8 7/8 in | N/A 1.5625 in | N/A 1.3125 in | N/A 0.5313 in | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 482 - 472-B | N/A 475 | N/A 2.75 in | N/A 4.7244 in | N/A 1.1420 in | N/A 0.9542 in | N/A 0.4368 in | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 477 - 472-B | N/A 475 | N/A 2.5 in | N/A 4.7244 in | N/A 1.1420 in | N/A 0.9542 in | N/A 0.4368 in | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 478 - 472-B | N/A 475 | N/A 2.5591 in | N/A 4.7244 in | N/A 1.1420 in | N/A 0.9542 in | N/A 0.4368 in | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|