COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

479 - 472-B N/A 475 N/A 2.625 in N/A 4.7244 in N/A 1.1420 in N/A 0.9542 in N/A 0.4368 in N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
480 - 472-B N/A 475 N/A 2.6875 in N/A 4.7244 in N/A 1.1420 in N/A 0.9542 in N/A 0.4368 in N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
475 - 472-B N/A 475 N/A 2.1654 in N/A 4.7244 in N/A 1.1420 in N/A 0.9542 in N/A 0.4368 in N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
484 - 472-B N/A 475 N/A 2.7559 in N/A 4.7244 in N/A 1.1420 in N/A 0.9542 in N/A 0.4368 in N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
47686 - 47620-B N/A 47600 N/A 3 1/4 in N/A 5.25 in N/A 1.3125 in N/A 1.0313 in N/A 0.5000 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47685 - 47620-B N/A 47600 N/A 3 1/4 in N/A 5.25 in N/A 1.3125 in N/A 1.0313 in N/A 0.5000 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47681 - 47620-B N/A 47600 N/A 3.1875 in N/A 5.25 in N/A 1.3125 in N/A 1.0313 in N/A 0.5000 in N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
47890 - 47825-B N/A 47800 N/A 3.6250 in N/A 5.625 in N/A 1.375 in N/A 1.0313 in N/A 0.5937 in N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Icon (for items table)
47896 - 47825-B N/A 47800 N/A 3 3/4 in N/A 5.625 in N/A 1.375 in N/A 1.0313 in N/A 0.5937 in N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A CAD Icon (for items table)
48290 - 48220-B N/A 48200 N/A 5 in N/A 7.1875 in N/A 1.5000 in N/A 1.3125 in N/A 0.5000 in N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
48286 - 48220-B N/A 48200 N/A 4.8750 in N/A 7.1875 in N/A 1.5000 in N/A 1.3125 in N/A 0.5000 in N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
48385 - 48320-B N/A 48300 N/A 5 1/4 in N/A 7.5 in N/A 1.5625 in N/A 1.3125 in N/A 0.4688 in N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Icon (for items table)
48685 - 48620-B N/A 48600 N/A 5.625 in N/A 7.875 in N/A 1.5625 in N/A 1.3437 in N/A 0.5000 in N/A 64400 lbf286000 N N/A 126000 lbf560000 N N/A CAD Icon (for items table)
495 - 493-B N/A 495 N/A 3 1/4 in N/A 5.3750 in N/A 1.1720 in N/A 0.8750 in N/A 0.5305 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
498 - 493-B N/A 495 N/A 3.3125 in N/A 5.3750 in N/A 1.1720 in N/A 0.8750 in N/A 0.5305 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
495A - 493-B N/A 495 N/A 3 in N/A 5.3750 in N/A 1.1720 in N/A 0.8750 in N/A 0.5305 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
496 - 493-B N/A 495 N/A 3.1875 in N/A 5.3750 in N/A 1.1720 in N/A 0.8750 in N/A 0.5305 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
497 - 493-B N/A 495 N/A 3.3750 in N/A 5.3750 in N/A 1.1720 in N/A 0.8750 in N/A 0.5305 in N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
49576 - 49520-B N/A 49500 N/A 1.75 in N/A 4 in N/A 1.2500 in N/A 1.0000 in N/A 0.4688 in N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
49585 - 49520-B N/A 49500 N/A 2 in N/A 4 in N/A 1.2500 in N/A 1.0000 in N/A 0.4688 in N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A CAD Icon (for items table)
52400 - 52618-B N/A 52000 N/A 4 in N/A 6.1875 in N/A 1.4219 in N/A 1.0313 in N/A 0.6562 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
EE526130 - 526190-B N/A 526000 N/A 13 in N/A 19 in N/A 3.1562 in N/A 2.3750 in N/A 1.6250 in N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A CAD Icon (for items table)
52375 - 52630XB N/A 52000 N/A 3 3/4 in N/A 6.2992 in N/A 1.4219 in N/A 1.0313 in N/A 0.6562 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400 - 52630XB N/A 52000 N/A 4 in N/A 6.2992 in N/A 1.4219 in N/A 1.0313 in N/A 0.6562 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52387 - 52637-B N/A 52000 N/A 3.8750 in N/A 6-3/8 in N/A 1.4219 in N/A 1.0313 in N/A 0.6562 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »