COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

52375 - 52637-B N/A 52000 N/A 3 3/4 in N/A 6-3/8 in N/A 1.4219 in N/A 1.0313 in N/A 0.6562 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400 - 52637-B N/A 52000 N/A 4 in N/A 6-3/8 in N/A 1.4219 in N/A 1.0313 in N/A 0.6562 in N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
546 - 532-B N/A 535 N/A 1.9678 in N/A 4.375 in N/A 1.4550 in N/A 1.1875 in N/A 0.5625 in N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
545 - 532-B N/A 535 N/A 1.9375 in N/A 4.375 in N/A 1.4550 in N/A 1.1875 in N/A 0.5625 in N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
542 - 532-B N/A 535 N/A 1.5 in N/A 4.375 in N/A 1.4550 in N/A 1.1875 in N/A 0.5625 in N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table)
53176 - 53387-B N/A 53000 N/A 1.75 in N/A 3.8750 in N/A 1.1142 in N/A 0.8125 in N/A 0.6563 in N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
53162 - 53387-B N/A 53000 N/A 1.625 in N/A 3.8750 in N/A 1.1142 in N/A 0.8125 in N/A 0.6563 in N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
555-S - 552-B N/A 555 N/A 2.25 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
558 - 552-B N/A 555 N/A 2.375 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
557-S - 552-B N/A 555 N/A 2.125 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
559 - 552-B N/A 555 N/A 2.5 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
554 - 552-B N/A 555 N/A 2.4375 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
560 - 552-B N/A 555 N/A 2.625 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
560-S - 552-B N/A 555 N/A 2.6875 in N/A 4-7/8 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
5595 - 5535-B N/A 5500 N/A 2.5938 in N/A 4 13/16 in N/A 1.7230 in N/A 1.4375 in N/A 0.5313 in N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table)
557-S - 553-BA N/A 555 N/A 2.125 in N/A 5 in N/A 1.4440 in N/A 1.3750 in N/A 0.281 in N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
558-S - 553-SB N/A 555 N/A 2.3617 in N/A 5.1159 in N/A 1.4440 in N/A 1.1875 in N/A 0.5625 in N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table)
55206 - 55437-B N/A 55000 N/A 2.0625 in N/A 4.375 in N/A 1.0594 in N/A 0.8125 in N/A 0.5938 in N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
55206C - 55437-B N/A 55000C N/A 2.0625 in N/A 4.375 in N/A 1.0594 in N/A 0.8125 in N/A 0.5938 in N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
55200C - 55437-B N/A 55000C N/A 2 in N/A 4.375 in N/A 1.0594 in N/A 0.8125 in N/A 0.5938 in N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table)
55200 - 55437-B N/A 55000 N/A 2 in N/A 4.375 in N/A 1.0594 in N/A 0.8125 in N/A 0.5938 in N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
568 - 563-B N/A 565 N/A 2.9062 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
567X - 563-B N/A 565 N/A 2.875 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
569 - 563-B N/A 565 N/A 2.5576 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
570 - 563-B N/A 565 N/A 2.6875 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »