COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

567 - 563-B N/A 565 N/A 2.875 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
566 - 563-B N/A 565 N/A 2.75 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
565 - 563-B N/A 565 N/A 2.5 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
567A - 563-B N/A 565 N/A 2.8125 in N/A 5 in N/A 1.4240 in N/A 1.1250 in N/A 0.5625 in N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table)
56425 - 56650-B N/A 56000 N/A 4 1/4 in N/A 6 1/2 in N/A 1.4375 in N/A 1.0625 in N/A 0.6250 in N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
581 - 572-B N/A 575 N/A 3.1875 in N/A 5.5115 in N/A 1.4212 in N/A 1.1250 in N/A 0.5625 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
577 - 572-B N/A 575 N/A 2.9375 in N/A 5.5115 in N/A 1.4212 in N/A 1.1250 in N/A 0.5625 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
580 - 572-B N/A 575 N/A 3 1/4 in N/A 5.5115 in N/A 1.4212 in N/A 1.1250 in N/A 0.5625 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
575 - 572-B N/A 575 N/A 3 in N/A 5.5115 in N/A 1.4212 in N/A 1.1250 in N/A 0.5625 in N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
595A - 592-B N/A 595 N/A 3.1250 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
594 - 592-B N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
597 - 592-B N/A 595 N/A 3 11/16 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
593 - 592-B N/A 595 N/A 3 1/2 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
594A - 592-B N/A 595 N/A 3 3/4 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
595 - 592-B N/A 595 N/A 3 1/4 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
596 - 592-B N/A 595 N/A 3.3750 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
596-S - 592-B N/A 595 N/A 3 7/16 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
598 - 592-B N/A 595 N/A 3.6250 in N/A 6 in N/A 1.4300 in N/A 1.1875 in N/A 0.6250 in N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Icon (for items table)
59201 - 59412-B N/A 59000 N/A 2 in N/A 4.1250 in N/A 1.4375 in N/A 1.1250 in N/A 0.4688 in N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
59187 - 59429-B N/A 59000 N/A 1.875 in N/A 4.2900 in N/A 1.4375 in N/A 1.0625 in N/A 0.5625 in N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
59175 - 59429-B N/A 59000 N/A 1.75 in N/A 4.2900 in N/A 1.4375 in N/A 1.0625 in N/A 0.5625 in N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Icon (for items table)
621 - 612-B N/A 615 N/A 2.125 in N/A 4 3/4 in N/A 1.625 in N/A 1.2500 in N/A 0.6562 in N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
620 - 612-B N/A 615 N/A 1.5625 in N/A 4 3/4 in N/A 1.625 in N/A 1.2500 in N/A 0.6562 in N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
619 - 612-B N/A 615 N/A 2 in N/A 4 3/4 in N/A 1.625 in N/A 1.2500 in N/A 0.6562 in N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
617 - 612-B N/A 615 N/A 1.875 in N/A 4 3/4 in N/A 1.625 in N/A 1.2500 in N/A 0.6525 in N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »