Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 615 - 612-B | N/A 615 | N/A 1.75 in | N/A 4 3/4 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6525 in | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 6277 - 6220-B | N/A 6200 | N/A 1.75 in | N/A 5 in | N/A 2.0625 in | N/A 1.6250 in | N/A 0.6875 in | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N |
N/A
|
| 6280 - 6220-B | N/A 6200 | N/A 2.125 in | N/A 5 in | N/A 2.0625 in | N/A 1.6250 in | N/A 0.6875 in | N/A 68800 lbf306000 N | N/A 83300 lbf370000 N |
N/A
|
| 6375 - 6320-B | N/A 6300 | N/A 2.25 in | N/A 5.3447 in | N/A 2.2050 in | N/A 1.7500 in | N/A 0.6875 in | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6386 - 6320-B | N/A 6300 | N/A 2.625 in | N/A 5.3447 in | N/A 2.2050 in | N/A 1.7500 in | N/A 0.6875 in | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6381 - 6320-B | N/A 6300 | N/A 2.1649 in | N/A 5.3447 in | N/A 2.2050 in | N/A 1.7500 in | N/A 0.6875 in | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6380 - 6320-B | N/A 6300 | N/A 2.1580 in | N/A 5.3447 in | N/A 2.2050 in | N/A 1.7500 in | N/A 0.6875 in | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6379 - 6320-B | N/A 6300 | N/A 2.5625 in | N/A 5.3447 in | N/A 2.2050 in | N/A 1.7500 in | N/A 0.6875 in | N/A 85600 lbf381000 N | N/A 90900 lbf404000 N |
N/A
|
| 6376 - 6320-B | N/A 6300 | N/A 2.375 in | N/A 5.3447 in | N/A 2.2050 in | N/A 1.7500 in | N/A 0.6875 in | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 645 - 632-B | N/A 635 | N/A 2.8125 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6560 in | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 641 - 632-B | N/A 635 | N/A 2.625 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6560 in | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 642 - 632-B | N/A 635 | N/A 2.6875 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6560 in | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A
|
| EE640192 - 640260-B | N/A 640000 | N/A 19.2500 in | N/A 26.0 in | N/A 3.7188 in | N/A 2.75 in | N/A 1.5000 in | N/A 533000 lbf2370000 N | N/A 1030000 lbf4590000 N |
N/A
|
| 6461 - 6420-B | N/A 6400 | N/A 3 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6461A - 6420-B | N/A 6400 | N/A 3 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6464 - 6420-B | N/A 6400 | N/A 2.5575 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6460 - 6420-B | N/A 6400 | N/A 2.875 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6475 - 6420-B | N/A 6400 | N/A 2.5 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6455 - 6420-B | N/A 6400 | N/A 2.25 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6454 - 6420-B | N/A 6400 | N/A 2.75 in | N/A 5 7/8 in | N/A 2.1350 in | N/A 1.7500 in | N/A 0.6875 in | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 64433 - 64700-B | N/A 64000 | N/A 4.3304 in | N/A 7 in | N/A 1.625 in | N/A 1.1875 in | N/A 0.7188 in | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 64450 - 64700-B | N/A 64000 | N/A 4 1/2 in | N/A 7 in | N/A 1.625 in | N/A 1.1875 in | N/A 0.7188 in | N/A 61800 lbf275000 N | N/A 94200 lbf419000 N |
N/A
|
| 657 - 652-B | N/A 655 | N/A 2.875 in | N/A 6 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6562 in | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 655 - 652-B | N/A 655 | N/A 2.75 in | N/A 6 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6562 in | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|
| 665 - 652-B | N/A 655 | N/A 3.3750 in | N/A 6 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6562 in | N/A 55500 lbf247000 N | N/A 75300 lbf335000 N |
N/A
|