Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
71437 - 71750-B | N/A 71000 | N/A 4.3750 in111.125 mm | N/A 7.5 in190.5 mm | N/A 1.9375 in49.213 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A ![]() |
71425 - 71750-B | N/A 71000 | N/A 4 1/4 in107.95 mm | N/A 7.5 in190.5 mm | N/A 1.9375 in49.213 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A ![]() |
71412 - 71750-B | N/A 71000 | N/A 4.1250 in104.775 mm | N/A 7.5 in190.5 mm | N/A 1.9375 in49.213 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 81700 lbf364000 N | N/A 122000 lbf543000 N |
N/A ![]() |
749 - 742-B | N/A 745 | N/A 3.3475 in85.027 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.6250 in15.875 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A ![]() |
745A - 742-B | N/A 745 | N/A 2 3/4 in69.850 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.6250 in15.875 mm | N/A 84700 lbf377000 N | N/A 93800 lbf417000 N |
N/A ![]() |
745 - 742-B | N/A 745 | N/A 2.3595 in59.931 mm | N/A 5.9090 in150.089 mm | N/A 1.8375 in46.673 mm | N/A 1.4375 in36.513 mm | N/A 0.6250 in15.875 mm | N/A 71400 lbf318000 N | N/A 93800 lbf417000 N |
N/A ![]() |
74525 - 74850-B | N/A 74000 | N/A 5.2500 in133.350 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A ![]() |
74500 - 74850-B | N/A 74000 | N/A 5 in127 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A ![]() |
74537 - 74850-B | N/A 74000 | N/A 5.3750 in136.525 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A ![]() |
74550 - 74850-B | N/A 74000 | N/A 5 1/2 in139.700 mm | N/A 8.5000 in215.900 mm | N/A 1.875 in47.625 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85900 lbf382000 N | N/A 138000 lbf614000 N |
N/A ![]() |
760 - 752-B | N/A 755 | N/A 3.5625 in90.488 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A ![]() |
758 - 752-B | N/A 755 | N/A 3.3750 in85.725 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A ![]() |
766 - 752-B | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A ![]() |
757 - 752-B | N/A 755 | N/A 3 1/4 in82.550 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A ![]() |
759 - 752-B | N/A 755 | N/A 3 1/2 in88.900 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A ![]() |
755 - 752-B | N/A 755 | N/A 3 in76.2 mm | N/A 6-3/8 in161.925 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6870 in17.450 mm | N/A 73600 lbf327000 N | N/A 99200 lbf441000 N |
N/A ![]() |
782 - 772-B | N/A 775 | N/A 4.1250 in104.775 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
783 - 772-B | N/A 775 | N/A 3.937 in100 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
777 - 772-B | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
776 - 772-B | N/A 775 | N/A 3 3/4 in95.250 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
779 - 772-B | N/A 775 | N/A 3.8750 in98.425 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
780 - 772-B | N/A 775 | N/A 4 in101.600 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
775 - 772-B | N/A 775 | N/A 3 1/2 in88.900 mm | N/A 7-1/8 in180.975 mm | N/A 1.8900 in48.006 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 77800 lbf346000 N | N/A 111000 lbf495000 N |
N/A ![]() |
77375 - 77675-B | N/A 77000 | N/A 3 3/4 in95.250 mm | N/A 6.7500 in171.450 mm | N/A 1.9000 in48.260 mm | N/A 1.5000 in38.100 mm | N/A 0.6875 in17.463 mm | N/A 90500 lbf403000 N | N/A 107000 lbf474000 N |
N/A ![]() |
795 - 792-B | N/A 795 | N/A 4.7500 in120.650 mm | N/A 8.1250 in206.375 mm | N/A 1.875 in47.625 mm | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 85000 lbf378000 N | N/A 133000 lbf593000 N |
N/A ![]() |