Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 82576 - 82950-B | N/A 82000 | N/A 5.7500 in146.050 mm | N/A 9.5 in241.3 mm | N/A 2.2300 in56.642 mm | N/A 1.7500 in44.450 mm | N/A 0.8750 in22.225 mm | N/A 116000 lbf515000 N | N/A 182000 lbf810000 N |
N/A
|
| 850 - 832-B | N/A 835 | N/A 3 1/2 in88.900 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 842 - 832-B | N/A 835 | N/A 3 1/4 in82.550 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 835 - 832-B | N/A 835 | N/A 2 3/4 in69.850 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 841 - 832-B | N/A 835 | N/A 3.3750 in85.725 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 837 - 832-B | N/A 835 | N/A 3 in76.2 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 109000 lbf485000 N | N/A 117000 lbf522000 N |
N/A
|
| 839 - 832-B | N/A 835 | N/A 3 1/4 in82.550 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| 838 - 832-B | N/A 835 | N/A 3 3/16 in80.963 mm | N/A 6.625 in168.275 mm | N/A 2.2190 in56.363 mm | N/A 1.6250 in41.275 mm | N/A 0.8750 in22.225 mm | N/A 92000 lbf409000 N | N/A 117000 lbf522000 N |
N/A
|
| 8578 - 8520-B | N/A 8500 | N/A 9 1/2 in241.300 mm | N/A 12.875 in327.025 mm | N/A 2.0625 in52.388 mm | N/A 1.4375 in36.513 mm | N/A 1.0000 in25.400 mm | N/A 119000 lbf527000 N | N/A 240000 lbf1070000 N |
N/A
|
| 8573 - 8520-B | N/A 8500 | N/A 9 in228.600 mm | N/A 12.875 in327.025 mm | N/A 2.0625 in52.388 mm | N/A 1.4375 in36.513 mm | N/A 1.0000 in25.400 mm | N/A 126000 lbf558000 N | N/A 240000 lbf1070000 N |
N/A
|
| 855 - 854-B | N/A 855 | N/A 3 1/2 in88.900 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.7500 in44.450 mm | N/A 0.8750 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 861 - 854-B | N/A 855 | N/A 4 in101.600 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.7500 in44.450 mm | N/A 0.8750 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 864 - 854-B | N/A 855 | N/A 3 3/4 in95.250 mm | N/A 7.5 in190.5 mm | N/A 2.2650 in57.531 mm | N/A 1.7500 in44.450 mm | N/A 0.8750 in22.225 mm | N/A 103000 lbf458000 N | N/A 142000 lbf630000 N |
N/A
|
| 86650 - 86100-B | N/A 86000 | N/A 6 1/2 in165.1 mm | N/A 10.00 in254.000 mm | N/A 1.8125 in46.038 mm | N/A 1.3125 in33.338 mm | N/A 0.8750 in22.225 mm | N/A 112000 lbf498000 N | N/A 145000 lbf644000 N |
N/A
|
| 86669 - 86100-B | N/A 86000 | N/A 6.6929 in170 mm | N/A 10.00 in254.000 mm | N/A 1.8125 in46.038 mm | N/A 1.3125 in33.338 mm | N/A 0.8750 in22.225 mm | N/A 112000 lbf498000 N | N/A 145000 lbf644000 N |
N/A
|
| 87762 - 87111-B | N/A 87000 | N/A 7.6250 in193.675 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 0.9375 in23.812 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N |
N/A
|
| 87750 - 87111-B | N/A 87000 | N/A 7.5 in190.5 mm | N/A 11.1250 in282.575 mm | N/A 1.875 in47.625 mm | N/A 1.4375 in36.513 mm | N/A 0.9375 in23.812 mm | N/A 114000 lbf509000 N | N/A 156000 lbf692000 N |
N/A
|
| 898 - 892-B | N/A 895 | N/A 5 1/2 in139.700 mm | N/A 9 in228.600 mm | N/A 2.2500 in57.150 mm | N/A 1.7500 in44.450 mm | N/A 0.8750 in22.225 mm | N/A 117000 lbf520000 N | N/A 182000 lbf809000 N |
N/A
|
| 9278 - 9221-B | N/A 9200 | N/A 2 11/16 in68.263 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9685 in24.600 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N |
N/A
|
| 9285 - 9221-B | N/A 9200 | N/A 3 in76.2 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9685 in24.600 mm | N/A 79300 lbf353000 N | N/A 74200 lbf330000 N |
N/A
|
| 9275 - 9221-B | N/A 9200 | N/A 2 3/8 in60.325 mm | N/A 6-3/8 in161.925 mm | N/A 1.8125 in46.038 mm | N/A 1.1875 in30.163 mm | N/A 0.9060 in23.012 mm | N/A 66900 lbf298000 N | N/A 74200 lbf330000 N |
N/A
|
| 93825 - 93125-B | N/A 93000 | N/A 8.2500 in209.550 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93787 - 93125-B | N/A 93000 | N/A 7 7/8 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93708 - 93125-B | N/A 93000 | N/A 7.0856 in179.974 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93800 - 93125-B | N/A 93000 | N/A 8 in203.2 mm | N/A 12.5000 in317.500 mm | N/A 2.5 in63.5 mm | N/A 1.8125 in46.038 mm | N/A 1.1250 in28.575 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|