COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

82576 - 82950-B N/A 82000 N/A 5.7500 in N/A 9.5 in N/A 2.2300 in N/A 1.7500 in N/A 0.8750 in N/A 116000 lbf515000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
850 - 832-B N/A 835 N/A 3 1/2 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
842 - 832-B N/A 835 N/A 3 1/4 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
835 - 832-B N/A 835 N/A 2.75 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
841 - 832-B N/A 835 N/A 3.3750 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
837 - 832-B N/A 835 N/A 3 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
839 - 832-B N/A 835 N/A 3 1/4 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
838 - 832-B N/A 835 N/A 3.1875 in N/A 6.625 in N/A 2.2190 in N/A 1.6250 in N/A 0.8750 in N/A 92000 lbf409000 N N/A 117000 lbf522000 N N/A CAD Icon (for items table)
8578 - 8520-B N/A 8500 N/A 9 1/2 in N/A 12.875 in N/A 2.0625 in N/A 1.4375 in N/A 1.0000 in N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
8573 - 8520-B N/A 8500 N/A 9 in N/A 12.875 in N/A 2.0625 in N/A 1.4375 in N/A 1.0000 in N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
855 - 854-B N/A 855 N/A 3 1/2 in N/A 7.5 in N/A 2.2650 in N/A 1.7500 in N/A 0.8750 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
861 - 854-B N/A 855 N/A 4 in N/A 7.5 in N/A 2.2650 in N/A 1.7500 in N/A 0.8750 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
864 - 854-B N/A 855 N/A 3 3/4 in N/A 7.5 in N/A 2.2650 in N/A 1.7500 in N/A 0.8750 in N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
86650 - 86100-B N/A 86000 N/A 6 1/2 in N/A 10.00 in N/A 1.8125 in N/A 1.3125 in N/A 0.8750 in N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A CAD Icon (for items table)
86669 - 86100-B N/A 86000 N/A 6.6929 in N/A 10.00 in N/A 1.8125 in N/A 1.3125 in N/A 0.8750 in N/A 112000 lbf498000 N N/A 145000 lbf644000 N N/A CAD Icon (for items table)
87762 - 87111-B N/A 87000 N/A 7.6250 in N/A 11.1250 in N/A 1.875 in N/A 1.4375 in N/A 0.9375 in N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
87750 - 87111-B N/A 87000 N/A 7.5 in N/A 11.1250 in N/A 1.875 in N/A 1.4375 in N/A 0.9375 in N/A 114000 lbf509000 N N/A 156000 lbf692000 N N/A CAD Icon (for items table)
898 - 892-B N/A 895 N/A 5 1/2 in N/A 9 in N/A 2.2500 in N/A 1.7500 in N/A 0.8750 in N/A 117000 lbf520000 N N/A 182000 lbf809000 N N/A CAD Icon (for items table)
9278 - 9221-B N/A 9200 N/A 2.6875 in N/A 6-3/8 in N/A 1.8125 in N/A 1.1875 in N/A 0.9685 in N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
9285 - 9221-B N/A 9200 N/A 3 in N/A 6-3/8 in N/A 1.8125 in N/A 1.1875 in N/A 0.9685 in N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
9275 - 9221-B N/A 9200 N/A 2.375 in N/A 6-3/8 in N/A 1.8125 in N/A 1.1875 in N/A 0.9060 in N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A CAD Icon (for items table)
93825 - 93125-B N/A 93000 N/A 8.2500 in N/A 12.5000 in N/A 2.5 in N/A 1.8125 in N/A 1.1250 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93787 - 93125-B N/A 93000 N/A 7 7/8 in N/A 12.5000 in N/A 2.5 in N/A 1.8125 in N/A 1.1250 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93708 - 93125-B N/A 93000 N/A 7.0856 in N/A 12.5000 in N/A 2.5 in N/A 1.8125 in N/A 1.1250 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
93800 - 93125-B N/A 93000 N/A 8 in N/A 12.5000 in N/A 2.5 in N/A 1.8125 in N/A 1.1250 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »