COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

93750 - 93125-B N/A 93000 N/A 7.5 in N/A 12.5000 in N/A 2.5 in N/A 1.8125 in N/A 1.1250 in N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Icon (for items table)
9380 - 9321-B N/A 9300 N/A 3 in N/A 6.75 in N/A 1.8125 in N/A 1.2500 in N/A 1.0000 in N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
9386H - 9321-B N/A 9300 N/A 3.3125 in N/A 6.75 in N/A 1.8125 in N/A 1.2500 in N/A 1.0000 in N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A CAD Icon (for items table)
938 - 932-B N/A 935 N/A 4 1/2 in N/A 8.3750 in N/A 2.6250 in N/A 2.1250 in N/A 0.9375 in N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
941 - 932-B N/A 935 N/A 4 in N/A 8.3750 in N/A 2.6250 in N/A 2.1250 in N/A 0.9375 in N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Icon (for items table)
94700 - 94113-B N/A 94000 N/A 7 in N/A 11.3750 in N/A 2.5 in N/A 1.8750 in N/A 1.0625 in N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
94687 - 94113-B N/A 94000 N/A 6 7/8 in N/A 11.3750 in N/A 2.5 in N/A 1.8750 in N/A 1.0625 in N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Icon (for items table)
95528 - 95925-B N/A 95000 N/A 5 1/4 in N/A 9.25 in N/A 2.5 in N/A 1.9375 in N/A 1.0000 in N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
95525 - 95925-B N/A 95000 N/A 5 1/4 in N/A 9.25 in N/A 2.5 in N/A 1.9375 in N/A 1.0000 in N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
95475 - 95925-B N/A 95000 N/A 4.7500 in N/A 9.25 in N/A 2.5 in N/A 1.9375 in N/A 1.0000 in N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
95500 - 95925-B N/A 95000 N/A 5 in N/A 9.25 in N/A 2.5 in N/A 1.9375 in N/A 1.0000 in N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Icon (for items table)
98400 - 98788-B N/A 98000 N/A 4 in N/A 7.8740 in N/A 1.9375 in N/A 1.3750 in N/A 1.0772 in N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
98350 - 98788-B N/A 98000 N/A 3 1/2 in N/A 7.8740 in N/A 1.9375 in N/A 1.3750 in N/A 1.0772 in N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A CAD Icon (for items table)
99600 - 99100-B N/A 99000 N/A 6 in N/A 10.00 in N/A 2.6250 in N/A 1.8750 in N/A 1.1875 in N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
99550 - 99100-B N/A 99000 N/A 5 1/2 in N/A 10.00 in N/A 2.6250 in N/A 1.8750 in N/A 1.1875 in N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
99587 - 99100-B N/A 99000 N/A 5 7/8 in N/A 10.00 in N/A 2.6250 in N/A 1.8750 in N/A 1.1875 in N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
99575 - 99100-B N/A 99000 N/A 5.7500 in N/A 10.00 in N/A 2.6250 in N/A 1.8750 in N/A 1.1875 in N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
99537 - 99100-B N/A 99000 N/A 5 3/8 in N/A 10.00 in N/A 2.6250 in N/A 1.8750 in N/A 1.1875 in N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Icon (for items table)
A2031 - A2126-B N/A A2000 N/A 0.3125 in N/A 1.2595 in N/A 0.4246 in N/A 0.3125 in N/A 0.1755 in N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A4050 - A4138-B N/A A4000 N/A 1/2 in N/A 1.3775 in N/A 0.4326 in N/A 0.3437 in N/A 0.1823 in N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
A4059 - A4138-B N/A A4000 N/A 0.5901 in N/A 1.3775 in N/A 0.4326 in N/A 0.3437 in N/A 0.1823 in N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
A6062 - A6157-B N/A A6000 N/A 0.625 in N/A 1.5745 in N/A 0.4391 in N/A 0.3750 in N/A 0.1910 in N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
A6067 - A6157-B N/A A6000 N/A 0.6690 in N/A 1.5745 in N/A 0.4391 in N/A 0.3750 in N/A 0.1910 in N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
A6075 - A6157-B N/A A6000 N/A 0.75 in N/A 1.5745 in N/A 0.4391 in N/A 0.3750 in N/A 0.1910 in N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
H414249 - H414210-B N/A H414200 N/A 2.8125 in N/A 5.3750 in N/A 1.625 in N/A 1.2500 in N/A 0.6550 in N/A 72600 lbf323000 N N/A 75400 lbf335000 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »