Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H414235 - H414210-B | N/A H414200 | N/A 2.5 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6550 in | N/A 72600 lbf323000 N | N/A 75400 lbf335000 N |
N/A
|
| H715348 - H715310-B | N/A H715300 | N/A 3.0625 in | N/A 5.5 in | N/A 1.8125 in | N/A 1.4375 in | N/A 0.6875 in | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715345 - H715310-B | N/A H715300 | N/A 2.8125 in | N/A 5.5 in | N/A 1.8125 in | N/A 1.4375 in | N/A 0.6875 in | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715343 - H715310-B | N/A H715300 | N/A 2.6875 in | N/A 5.5 in | N/A 1.8125 in | N/A 1.4375 in | N/A 0.6875 in | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| H715341 - H715310-B | N/A H715300 | N/A 2.625 in | N/A 5.5 in | N/A 1.8125 in | N/A 1.4375 in | N/A 0.6875 in | N/A 71700 lbf319000 N | N/A 91000 lbf405000 N |
N/A
|
| HH221442 - HH221410-B | N/A HH221400 | N/A 3.8750 in | N/A 7.5 in | N/A 2.2650 in | N/A 1.8125 in | N/A 0.8750 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH221447 - HH221410-B | N/A HH221400 | N/A 3.9363 in | N/A 7.5 in | N/A 2.2650 in | N/A 1.8125 in | N/A 0.8750 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH221449 - HH221410-B | N/A HH221400 | N/A 4 in | N/A 7.5 in | N/A 2.2650 in | N/A 1.8125 in | N/A 0.8750 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH221440 - HH221410-B | N/A HH221400 | N/A 3 3/4 in | N/A 7.5 in | N/A 2.2650 in | N/A 1.8125 in | N/A 0.8750 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH221434 - HH221410-B | N/A HH221400 | N/A 3 1/2 in | N/A 7.5 in | N/A 2.2650 in | N/A 1.8125 in | N/A 0.8750 in | N/A 120000 lbf534000 N | N/A 156000 lbf692000 N |
N/A
|
| HH224332 - HH224310-B | N/A HH224300 | N/A 3.8750 in | N/A 8.3750 in | N/A 2.6250 in | N/A 2.1250 in | N/A 0.9375 in | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HH224340 - HH224310-B | N/A HH224300 | N/A 4 1/4 in | N/A 8.3750 in | N/A 2.6250 in | N/A 2.1250 in | N/A 0.9375 in | N/A 153000 lbf680000 N | N/A 204000 lbf906000 N |
N/A
|
| HM231136 - HM231115-B | N/A HM231100 | N/A 5.625 in | N/A 9.5 in | N/A 2.2300 in | N/A 1.7500 in | N/A 0.8750 in | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| HM231149 - HM231115-B | N/A HM231100 | N/A 5 7/8 in | N/A 9.5 in | N/A 2.2300 in | N/A 1.7500 in | N/A 0.8750 in | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| HM231140 - HM231115-B | N/A HM231100 | N/A 5.7500 in | N/A 9.5 in | N/A 2.2300 in | N/A 1.7500 in | N/A 0.8750 in | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| HM231132 - HM231115-B | N/A HM231100 | N/A 5 1/2 in | N/A 9.5 in | N/A 2.2300 in | N/A 1.7500 in | N/A 0.8750 in | N/A 134000 lbf597000 N | N/A 210000 lbf932000 N |
N/A
|
| HM237545 - HM237510-B | N/A HM237500 | N/A 7 in | N/A 11.3750 in | N/A 2.5 in | N/A 1.8750 in | N/A 1.0625 in | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237542 - HM237510-B | N/A HM237500 | N/A 6 7/8 in | N/A 11.3750 in | N/A 2.5 in | N/A 1.8750 in | N/A 1.0625 in | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237532 - HM237510-B | N/A HM237500 | N/A 6.3120 in | N/A 11.3750 in | N/A 2.5 in | N/A 1.8750 in | N/A 1.0625 in | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM535349 - HM535310-B | N/A HM535300 | N/A 6.7500 in | N/A 10.25 in | N/A 2.6250 in | N/A 2.0625 in | N/A 1.0000 in | N/A 147000 lbf654000 N | N/A 265000 lbf1180000 N |
N/A
|
| HM804846 - HM804811-B | N/A HM804800 | N/A 1.875 in | N/A 3.7500 in | N/A 1.1563 in | N/A 0.9457 in | N/A 0.4386 in | N/A 33100 lbf147000 N | N/A 35400 lbf157000 N |
N/A
|
| HM807046 - HM807010-B | N/A HM807000 | N/A 2 in | N/A 4.1250 in | N/A 1.4375 in | N/A 1.1250 in | N/A 0.6250 in | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| HM813844 - HM813815-B | N/A HM813800 | N/A 2.625 in | N/A 5.1260 in | N/A 1.4375 in | N/A 1.0625 in | N/A 0.7821 in | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| HM89449 - HM89410-B | N/A HM89400 | N/A 1.4375 in | N/A 3 in | N/A 1.1250 in | N/A 0.9063 in | N/A 0.4375 in | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|
| HM89448 - HM89410-B | N/A HM89400 | N/A 1.4375 in | N/A 3 in | N/A 1.1250 in | N/A 0.9063 in | N/A 0.4375 in | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A
|