COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM89446 - HM89410-B N/A HM89400 N/A 1.375 in N/A 3 in N/A 1.1250 in N/A 0.9063 in N/A 0.4375 in N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HM89443 - HM89410-B N/A HM89400 N/A 1.3125 in N/A 3 in N/A 1.1250 in N/A 0.9063 in N/A 0.4375 in N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table)
HM911249 - HM911210-B N/A HM911200 N/A 2.4375 in N/A 5.1250 in N/A 1.3125 in N/A 0.9375 in N/A 0.75 in N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
HM911244 - HM911210-B N/A HM911200 N/A 2.3617 in N/A 5.1250 in N/A 1.2175 in N/A 0.9375 in N/A 0.6550 in N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
HM911245 - HM911210-B N/A HM911200 N/A 2.375 in N/A 5.1250 in N/A 1.3125 in N/A 0.9375 in N/A 0.75 in N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table)
L116149 - L116110-B N/A L116100 N/A 3 1/4 in N/A 4.5625 in N/A 0.8438 in N/A 0.6563 in N/A 0.3125 in N/A 20300 lbf90200 N N/A 33100 lbf147000 N N/A CAD Icon (for items table)
L305648 - L305610-B N/A L305600 N/A 1.9680 in N/A 3.1875 in N/A 0.7188 in N/A 0.5625 in N/A 0.2813 in N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
L305649 - L305610-B N/A L305600 N/A 2 in N/A 3.1875 in N/A 0.7188 in N/A 0.5625 in N/A 0.2813 in N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
L357049 - L357019-B N/A L357000 N/A 12 in N/A 15.9429 in N/A 2 in N/A 1.5000 in N/A 0.8750 in N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table)
L467549 - L467510-B N/A L467500 N/A 16.0000 in N/A 20.0000 in N/A 2.4375 in N/A 1.8750 in N/A 1.0000 in N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A CAD Icon (for items table)
L507949 - L507910-B N/A L507900 N/A 2.25 in N/A 3.4375 in N/A 0.7188 in N/A 0.5625 in N/A 0.2813 in N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table)
L624549 - L624510-B N/A L624500 N/A 4.7500 in N/A 6.3125 in N/A 0.8438 in N/A 0.6563 in N/A 0.3438 in N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
L630349 - L630310-B N/A L630300 N/A 6 in N/A 7.5625 in N/A 0.9449 in N/A 0.7480 in N/A 0.3925 in N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A CAD Icon (for items table)
L853049 - L853011-B N/A L853000 N/A 10.875 in N/A 13.7775 in N/A 1.375 in N/A 0.9375 in N/A 0.7362 in N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A CAD Icon (for items table)
L865547 - L865512-B N/A L865500 N/A 15 in N/A 18.8750 in N/A 1.875 in N/A 1.3750 in N/A 0.9375 in N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A CAD Icon (for items table)
LL205449 - LL205410-B N/A LL205400 N/A 2 in N/A 3.0625 in N/A 0.5000 in N/A 0.3750 in N/A 0.2350 in N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table)
LL408049 - LL408010-B N/A LL408000 N/A 2.25 in N/A 3.3438 in N/A 0.5000 in N/A 0.3750 in N/A 0.2350 in N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD Icon (for items table)
LM451349 - LM451310-B N/A LM451300 N/A 10 1/2 in N/A 14 in N/A 2.2500 in N/A 1.7500 in N/A 0.8750 in N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table)
LM565949 - LM565910-B N/A LM565900 N/A 15 in N/A 20.5625 in N/A 3.3125 in N/A 2.4375 in N/A 1.5000 in N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table)
LM567949 - LM567910-B N/A LM567900 N/A 16.0000 in N/A 21.6250 in N/A 3.3125 in N/A 2.4375 in N/A 1.5000 in N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table)
LM567943 - LM567910-B N/A LM567900 N/A 15.6250 in N/A 21.6250 in N/A 3.3125 in N/A 2.4375 in N/A 1.5000 in N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table)
LM613449 - LM613410-B N/A LM613400 N/A 2.75 in N/A 4-7/16 in N/A 0.8660 in N/A 0.6250 in N/A 0.4375 in N/A 22700 lbf101000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table)
LM67047 - LM67010-B N/A LM67000 N/A 1.25 in N/A 2.3280 in N/A 0.6600 in N/A 0.4650 in N/A 0.2690 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
LM67048 - LM67010-B N/A LM67000 N/A 1.25 in N/A 2.3280 in N/A 0.6600 in N/A 0.4650 in N/A 0.265 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
LM67048 - LM67010-BA N/A LM67000 N/A 1.25 in N/A 2.3180 in N/A 0.6600 in N/A 0.4650 in N/A 0.2690 in N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »