Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM742749 - LM742710-B | N/A LM742700 | N/A 8 1/2 in215.900 mm | N/A 11.25 in285.750 mm | N/A 1.8125 in46.038 mm | N/A 1.3750 in34.925 mm | N/A 0.75 in19.05 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N |
N/A
|
| LM757049 - LM757010-B | N/A LM757000 | N/A 12 in304.8 mm | N/A 16.0000 in406.400 mm | N/A 2.5 in63.5 mm | N/A 1.8750 in47.625 mm | N/A 1.0000 in25.400 mm | N/A 173000 lbf769000 N | N/A 392000 lbf1740000 N |
N/A
|
| LM814845 - LM814810-B | N/A LM814800 | N/A 2.8750 in73.025 mm | N/A 4.625 in117.475 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4375 in11.113 mm | N/A 26500 lbf118000 N | N/A 41200 lbf183000 N |
N/A
|
| LM814849 - LM814810-B | N/A LM814800 | N/A 3.0625 in77.788 mm | N/A 4.625 in117.475 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4375 in11.113 mm | N/A 26500 lbf118000 N | N/A 41200 lbf183000 N |
N/A
|
| M249749 - M249710-B | N/A M249700 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 2.8125 in71.438 mm | N/A 2.1250 in53.975 mm | N/A 1.1875 in30.163 mm | N/A 206000 lbf914000 N | N/A 416000 lbf1850000 N |
N/A
|
| M86649 - M86611-B | N/A M86600 | N/A 1 3/16 in30.163 mm | N/A 2.5312 in64.292 mm | N/A 0.8438 in21.433 mm | N/A 0.6563 in16.670 mm | N/A 0.3450 in8.763 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A
|
| 05075X - 05185-B | N/A 05000 | N/A 3/4 in19.05 mm | N/A 1.8504 in47 mm | N/A 0.5662 in14.381 mm | N/A 0.4375 in11.113 mm | N/A 0.2377 in6.038 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 07093 - 07196-B | N/A 07000 | N/A 15/16 in23.813 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100 - 07196-B | N/A 07000 | N/A 1 in25.40 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100 - 07204-B | N/A 07000 | N/A 1 in25.40 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100-S - 07196-B | N/A 07000 | N/A 1 in25.40 mm | N/A 1.9687 in50.005 mm | N/A 0.5614 in14.260 mm | N/A 0.3750 in9.525 mm | N/A 0.2657 in6.749 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100-S - 07204-B | N/A 07000 | N/A 1 in25.40 mm | N/A 2.047 in51.994 mm | N/A 0.5614 in14.260 mm | N/A 0.5000 in12.700 mm | N/A 0.2000 in5.080 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 14124 - 14276-B | N/A 14000 | N/A 1 1/4 in31.75 mm | N/A 2.7170 in69.012 mm | N/A 0.7710 in19.583 mm | N/A 0.6250 in15.875 mm | N/A 0.3125 in7.937 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 15113 - 15250-B | N/A 15000 | N/A 1 1/8 in28.575 mm | N/A 2.5000 in63.500 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3437 in8.730 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 16137 - 16284-B | N/A 16000 | N/A 1 3/8 in34.925 mm | N/A 2.8440 in72.238 mm | N/A 0.8125 in20.638 mm | N/A 0.6250 in15.875 mm | N/A 0.3438 in8.733 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 17098 - 17244-B | N/A 17000 | N/A 0.9835 in24.981 mm | N/A 2.4409 in61.999 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 0.2075 in5.270 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 18200 - 18337-B | N/A 18000 | N/A 2 in50.80 mm | N/A 3.3750 in85.725 mm | N/A 0.7190 in18.263 mm | N/A 0.5000 in12.700 mm | N/A 0.3900 in9.906 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N |
N/A
|
| 19138 - 19268-B | N/A 19000 | N/A 1.3770 in34.976 mm | N/A 2.6875 in68.263 mm | N/A 0.6504 in16.520 mm | N/A 0.4688 in11.908 mm | N/A 0.2968 in7.538 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 23092 - 23256-B | N/A 23000 | N/A 15/16 in23.813 mm | N/A 2.5625 in65.088 mm | N/A 0.8450 in21.463 mm | N/A 0.6250 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N |
N/A
|
| 2559 - 2523-B | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 26883 - 26822-B | N/A 26800 | N/A 1.3780 in35.001 mm | N/A 3.1250 in79.375 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.732 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 27689 - 27620-B | N/A 27600 | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.4062 in10.317 mm | N/A 26300 lbf117000 N | N/A 39900 lbf178000 N |
N/A
|
| 28678 - 28622-B | N/A 28600 | N/A 2 in50.80 mm | N/A 3.8437 in97.630 mm | N/A 0.9688 in24.608 mm | N/A 0.7656 in19.446 mm | N/A 0.3592 in9.124 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 28995 - 28921-B | N/A 28900 | N/A 2.4700 in62.738 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3750 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| 3189 - 3120-B | N/A 3100 | N/A 1 in25.40 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.112 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|