COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM742749 - LM742710-B N/A LM742700 N/A 8 1/2 in N/A 11.25 in N/A 1.8125 in N/A 1.3750 in N/A 0.75 in N/A 96600 lbf430000 N N/A 200000 lbf892000 N N/A CAD Icon (for items table)
LM757049 - LM757010-B N/A LM757000 N/A 12 in N/A 16.0000 in N/A 2.5 in N/A 1.8750 in N/A 1.0000 in N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A CAD Icon (for items table)
LM814845 - LM814810-B N/A LM814800 N/A 2.875 in N/A 4.625 in N/A 1.0000 in N/A 0.7500 in N/A 0.4375 in N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
LM814849 - LM814810-B N/A LM814800 N/A 3.0625 in N/A 4.625 in N/A 1.0000 in N/A 0.7500 in N/A 0.4375 in N/A 26500 lbf118000 N N/A 41200 lbf183000 N N/A CAD Icon (for items table)
M249749 - M249710-B N/A M249700 N/A 10 in N/A 14.125 in N/A 2.8125 in N/A 2.1250 in N/A 1.1875 in N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A CAD Icon (for items table)
M86649 - M86611-B N/A M86600 N/A 1.1875 in N/A 2.5312 in N/A 0.8438 in N/A 0.6563 in N/A 0.3450 in N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD Icon (for items table)
05075X - 05185-B N/A 05000 N/A 0.75 in N/A 1.8504 in N/A 0.5662 in N/A 0.4375 in N/A 0.2377 in N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
07093 - 07196-B N/A 07000 N/A 0.9375 in N/A 1.9687 in N/A 0.5614 in N/A 0.3750 in N/A 0.2657 in N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100 - 07196-B N/A 07000 N/A 1 in N/A 1.9687 in N/A 0.5614 in N/A 0.3750 in N/A 0.2657 in N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100 - 07204-B N/A 07000 N/A 1 in N/A 2.047 in N/A 0.5614 in N/A 0.5000 in N/A 0.2000 in N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100-S - 07196-B N/A 07000 N/A 1 in N/A 1.9687 in N/A 0.5614 in N/A 0.3750 in N/A 0.2657 in N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100-S - 07204-B N/A 07000 N/A 1 in N/A 2.047 in N/A 0.5614 in N/A 0.5000 in N/A 0.2000 in N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
14124 - 14276-B N/A 14000 N/A 1.25 in N/A 2.7170 in N/A 0.7710 in N/A 0.6250 in N/A 0.3125 in N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
15113 - 15250-B N/A 15000 N/A 1.125 in N/A 2.5000 in N/A 0.8125 in N/A 0.6250 in N/A 0.3437 in N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD Icon (for items table)
16137 - 16284-B N/A 16000 N/A 1.375 in N/A 2.8440 in N/A 0.8125 in N/A 0.6250 in N/A 0.3438 in N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table)
17098 - 17244-B N/A 17000 N/A 0.9835 in N/A 2.4409 in N/A 0.6522 in N/A 0.5625 in N/A 0.2075 in N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
18200 - 18337-B N/A 18000 N/A 2 in N/A 3.3750 in N/A 0.7190 in N/A 0.5000 in N/A 0.3900 in N/A 13700 lbf61100 N N/A 14400 lbf63900 N N/A CAD Icon (for items table)
19138 - 19268-B N/A 19000 N/A 1.3770 in N/A 2.6875 in N/A 0.6504 in N/A 0.4688 in N/A 0.2968 in N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
23092 - 23256-B N/A 23000 N/A 0.9375 in N/A 2.5625 in N/A 0.8450 in N/A 0.6250 in N/A 0.4063 in N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Icon (for items table)
2559 - 2523-B N/A 2500 N/A 1.1875 in N/A 2.7500 in N/A 0.9983 in N/A 0.7500 in N/A 0.3438 in N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD Icon (for items table)
26883 - 26822-B N/A 26800 N/A 1.3780 in N/A 3.1250 in N/A 1.0000 in N/A 0.7500 in N/A 0.3438 in N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
27689 - 27620-B N/A 27600 N/A 3.2813 in N/A 4.9375 in N/A 1.0000 in N/A 0.7813 in N/A 0.4062 in N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
28678 - 28622-B N/A 28600 N/A 2 in N/A 3.8437 in N/A 0.9688 in N/A 0.7656 in N/A 0.3592 in N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table)
28995 - 28921-B N/A 28900 N/A 2.4700 in N/A 3.937 in N/A 1.0000 in N/A 0.7813 in N/A 0.3750 in N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table)
3189 - 3120-B N/A 3100 N/A 1 in N/A 2.8593 in N/A 1.1810 in N/A 0.9375 in N/A 0.4375 in N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »