Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3191 - 3120-B | N/A 3100 | N/A 1.1875 in | N/A 2.8593 in | N/A 1.1810 in | N/A 0.9375 in | N/A 0.4375 in | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3197 - 3120-B | N/A 3100 | N/A 1.3125 in | N/A 2.8593 in | N/A 1.1810 in | N/A 0.9375 in | N/A 0.4375 in | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3384 - 3320-B | N/A 3300 | N/A 1.625 in | N/A 3.1562 in | N/A 1.1965 in | N/A 0.9375 in | N/A 0.4063 in | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 34300 - 34478-B | N/A 34000 | N/A 3 in | N/A 4.7812 in | N/A 0.9060 in | N/A 0.6875 in | N/A 0.4688 in | N/A 23000 lbf102000 N | N/A 30600 lbf136000 N |
N/A
|
| 344 - 332-B | N/A 335 | N/A 1.5748 in | N/A 3.1496 in | N/A 0.8820 in | N/A 0.7018 in | N/A 0.3125 in | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 3659 - 3620-B | N/A 3600 | N/A 0.9375 in | N/A 2.4375 in | N/A 1.1975 in | N/A 0.9375 in | N/A 0.3750 in | N/A 19900 lbf88600 N | N/A 20200 lbf89800 N |
N/A
|
| 3774 - 3720-B | N/A 3700 | N/A 1.5625 in | N/A 3.6718 in | N/A 1.1930 in | N/A 0.9375 in | N/A 0.4375 in | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 385AX - 382-B | N/A 385 | N/A 2 in | N/A 3.8125 in | N/A 0.8640 in | N/A 0.7018 in | N/A 0.3125 in | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 39585 - 39520-B | N/A 39500 | N/A 2.5 in | N/A 4-7/16 in | N/A 1.1875 in | N/A 0.9375 in | N/A 0.4688 in | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 3975 - 3920-B | N/A 3900 | N/A 2 in | N/A 4-7/16 in | N/A 1.1830 in | N/A 0.9375 in | N/A 0.4375 in | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 42687 - 42620-B | N/A 42600 | N/A 3 in | N/A 5 in | N/A 1.2205 in | N/A 0.8750 in | N/A 0.5313 in | N/A 36200 lbf161000 N | N/A 49800 lbf222000 N |
N/A
|
| 43125 - 43312-B | N/A 43000 | N/A 1.25 in | N/A 3.1250 in | N/A 0.9478 in | N/A 0.6875 in | N/A 0.5313 in | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A
|
| 465 - 453-B | N/A 455 | N/A 1.9685 in | N/A 4.25 in | N/A 1.1542 in | N/A 0.8750 in | N/A 0.4375 in | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 48393 - 48320-B | N/A 48300 | N/A 5 3/8 in | N/A 7.5 in | N/A 1.5625 in | N/A 1.3125 in | N/A 0.4688 in | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 49175 - 49368-B | N/A 49000 | N/A 1.75 in | N/A 3.6875 in | N/A 1.2500 in | N/A 1.0000 in | N/A 0.4688 in | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 527 - 522-B | N/A 525 | N/A 1.75 in | N/A 4 in | N/A 1.4200 in | N/A 1.0625 in | N/A 0.5625 in | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 528 - 522-B | N/A 525 | N/A 1.875 in | N/A 4 in | N/A 1.4200 in | N/A 1.0625 in | N/A 0.5625 in | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 529 - 522-B | N/A 525 | N/A 2 in | N/A 4 in | N/A 1.4200 in | N/A 1.0625 in | N/A 0.5625 in | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 529X - 522-B | N/A 525 | N/A 2 in | N/A 4 in | N/A 1.4200 in | N/A 1.0625 in | N/A 0.5625 in | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 543 - 532-B | N/A 535 | N/A 1.5748 in | N/A 4.375 in | N/A 1.4550 in | N/A 1.1875 in | N/A 0.5625 in | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 56418 - 56650-B | N/A 56000 | N/A 4.1875 in | N/A 6 1/2 in | N/A 1.4375 in | N/A 1.0625 in | N/A 0.6250 in | N/A 50900 lbf226000 N | N/A 79700 lbf355000 N |
N/A
|
| 59201 - 59414-B | N/A 59000 | N/A 2 in | N/A 4.1250 in | N/A 1.4375 in | N/A 1.1250 in | N/A 0.4688 in | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 635 - 632-B | N/A 635 | N/A 2.25 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6560 in | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A
|
| 643 - 632-B | N/A 635 | N/A 2.75 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6560 in | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|
| 644 - 632-B | N/A 635 | N/A 2.8125 in | N/A 5.3750 in | N/A 1.625 in | N/A 1.2500 in | N/A 0.6560 in | N/A 62100 lbf276000 N | N/A 67000 lbf298000 N |
N/A
|