Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 26 27 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

L623149 - L623110-B N/A L623100 N/A 4 1/2 in114.300 mm N/A 6 in152.4 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.670 mm N/A 0.3438 in8.733 mm N/A 26600 lbf118000 N N/A 42300 lbf188000 N N/A CAD
LL103049 - LL103010-B N/A LL103000 N/A 1.75 in44.45 mm N/A 2.8125 in71.438 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A CAD
LL582949 - LL582910-B N/A LL582900 N/A 29.0000 in736.600 mm N/A 32.5000 in825.500 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.5000 in12.700 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A CAD
LM545848 - LM545810-B N/A LM545800 N/A 9.2460 in234.848 mm N/A 12.3750 in314.325 mm N/A 2.125 in53.975 mm N/A 1.4375 in36.513 mm N/A 0.8250 in20.955 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A CAD
LM565943 - LM565910-B N/A LM565900 N/A 14.7500 in374.650 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5000 in38.100 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD
LM654649 - LM654610-B N/A LM654600 N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 2.5625 in65.088 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A CAD
M244249 - M244210-B N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 2.4375 in61.913 mm N/A 1.9375 in49.213 mm N/A 0.8750 in22.225 mm N/A 156000 lbf695000 N N/A 308000 lbf1370000 N N/A CAD
M244249A - M244210-B N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 2.6250 in66.675 mm N/A 1.9375 in49.213 mm N/A 0.8750 in22.225 mm N/A 146000 lbf649000 N N/A 279000 lbf1240000 N N/A CAD
Unit of Measure
« 26 27