Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE203137 - 203190-B | N/A 203000 | N/A 13.6250 in346.075 mm | N/A 19 in482.6 mm | N/A 2.5 in63.5 mm | N/A 1.7500 in44.450 mm | N/A 1.4375 in36.512 mm | N/A 231000 lbf1030000 N | N/A 398000 lbf1770000 N |
N/A
|
| 21075 - 21212-B | N/A 21000 | N/A 3/4 in19.05 mm | N/A 2.1250 in53.975 mm | N/A 0.8598 in21.839 mm | N/A 0.6250 in15.875 mm | N/A 0.4062 in10.317 mm | N/A 12400 lbf55100 N | N/A 9560 lbf42500 N |
N/A
|
| EE231400 - 232000-B | N/A 230000 | N/A 14 in355.6 mm | N/A 20.0000 in508.000 mm | N/A 2.6250 in66.675 mm | N/A 2.0000 in50.800 mm | N/A 1.5000 in38.100 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| EE231462 - 232000-B | N/A 230000 | N/A 14.6250 in371.475 mm | N/A 20.0000 in508.000 mm | N/A 2.6250 in66.675 mm | N/A 2.0000 in50.800 mm | N/A 1.5000 in38.100 mm | N/A 236000 lbf1050000 N | N/A 420000 lbf1870000 N |
N/A
|
| 23100 - 23256-B | N/A 23000 | N/A 1 in25.40 mm | N/A 2.5625 in65.088 mm | N/A 0.8450 in21.463 mm | N/A 0.6250 in15.875 mm | N/A 0.4063 in10.320 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N |
N/A
|
| EE243196 - 243250-B | N/A 243000 | N/A 19.6250 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 3.1875 in80.963 mm | N/A 2.5 in63.5 mm | N/A 1.2500 in31.750 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| 2558 - 2523-B | N/A 2500 | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2578 - 2523-B | N/A 2500 | N/A 1 1/8 in28.575 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2580 - 2523-B | N/A 2500 | N/A 1 1/4 in31.75 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2581 - 2523-B | N/A 2500 | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3435 in8.725 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2585 - 2523-B | N/A 2500 | N/A 1 5/16 in33.338 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2582 - 2523-B | N/A 2500 | N/A 1 1/4 in31.75 mm | N/A 2.7500 in69.850 mm | N/A 0.9983 in25.357 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 25576 - 25521-B | N/A 25500 | N/A 1 11/16 in42.863 mm | N/A 3.2700 in83.058 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25584 - 25521-B | N/A 25500 | N/A 1.7710 in44.983 mm | N/A 3.2700 in83.058 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25580 - 25521-B | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2700 in83.058 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 25590 - 25521-B | N/A 25500 | N/A 1.7960 in45.618 mm | N/A 3.2700 in83.058 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.3438 in8.733 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 26131 - 26283-B | N/A 26000 | N/A 1 5/16 in33.338 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 26126 - 26283-B | N/A 26000 | N/A 1.2600 in32.004 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 26118-S - 26283-B | N/A 26000 | N/A 1.1811 in30 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 26118 - 26283-B | N/A 26000 | N/A 1.1806 in29.987 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 26112 - 26283-B | N/A 26000 | N/A 1 1/8 in28.575 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 26100 - 26283-B | N/A 26000 | N/A 1 in25.40 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 26093 - 26283-B | N/A 26000 | N/A 15/16 in23.813 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 26132 - 26283-B | N/A 26000 | N/A 1 5/16 in33.338 mm | N/A 2.8346 in71.999 mm | N/A 0.7450 in18.923 mm | N/A 0.6250 in15.875 mm | N/A 0.2790 in7.087 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 2684 - 2631-B | N/A 2600 | N/A 7/8 in22.225 mm | N/A 2.6150 in66.421 mm | N/A 1.0013 in25.433 mm | N/A 0.7500 in19.050 mm | N/A 0.3435 in8.725 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|