COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

2691 - 2631-B N/A 2600 N/A 1.1562 in N/A 2.6150 in N/A 1.0013 in N/A 0.7500 in N/A 0.3435 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2687 - 2631-B N/A 2600 N/A 1 in N/A 2.6150 in N/A 1.0013 in N/A 0.7500 in N/A 0.3435 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2688 - 2631-B N/A 2600 N/A 1.0625 in N/A 2.6150 in N/A 1.0013 in N/A 0.7500 in N/A 0.3435 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2689 - 2631-B N/A 2600 N/A 1 1/8 in N/A 2.6150 in N/A 1.0013 in N/A 0.7500 in N/A 0.3435 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
2690 - 2631-B N/A 2600 N/A 1.1562 in N/A 2.6150 in N/A 1.0013 in N/A 0.7500 in N/A 0.3435 in N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
26884 - 26822-B N/A 26800 N/A 1.6880 in N/A 3.1250 in N/A 1.0000 in N/A 0.7500 in N/A 0.3438 in N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
26882 - 26822-B N/A 26800 N/A 1 5/8 in N/A 3.1250 in N/A 1.0000 in N/A 0.7500 in N/A 0.3438 in N/A 20500 lbf91100 N N/A 24800 lbf110000 N N/A CAD Icon (for items table)
2786 - 2720-B N/A 2700 N/A 1 3/8 in N/A 3 in N/A 1.0100 in N/A 0.7500 in N/A 0.4375 in N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2788 - 2720-B N/A 2700 N/A 1 1/2 in N/A 3 in N/A 1.0100 in N/A 0.7500 in N/A 0.4375 in N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2793 - 2720-B N/A 2700 N/A 1 3/8 in N/A 3 in N/A 1.0100 in N/A 0.7500 in N/A 0.4375 in N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
2796 - 2720-B N/A 2700 N/A 1 3/8 in N/A 3 in N/A 1.0100 in N/A 0.7500 in N/A 0.4375 in N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD Icon (for items table)
EE275108 - 275158-B N/A 275000 N/A 10.7500 in N/A 15.8750 in N/A 2.7500 in N/A 1.8125 in N/A 1.5000 in N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE275105 - 275158-B N/A 275000 N/A 10 1/2 in N/A 15.8750 in N/A 2.7500 in N/A 1.8125 in N/A 1.5000 in N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
EE275100 - 275158-B N/A 275000 N/A 10 in N/A 15.8750 in N/A 2.7500 in N/A 1.8125 in N/A 1.5000 in N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A CAD Icon (for items table)
27684 - 27620-B N/A 27600 N/A 3 in N/A 4.9375 in N/A 1.0000 in N/A 0.7813 in N/A 0.4062 in N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
27687 - 27620-B N/A 27600 N/A 3 1/4 in N/A 4.9375 in N/A 1.0000 in N/A 0.7813 in N/A 0.4062 in N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
27690 - 27620-B N/A 27600 N/A 3.2813 in N/A 4.9375 in N/A 1.0000 in N/A 0.7813 in N/A 0.4062 in N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A CAD Icon (for items table)
28137 - 28315-B N/A 28000 N/A 1 3/8 in N/A 3.1496 in N/A 0.8244 in N/A 0.6250 in N/A 0.3583 in N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28150 - 28315-B N/A 28000 N/A 1 1/2 in N/A 3.1496 in N/A 0.8244 in N/A 0.6250 in N/A 0.3583 in N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28151 - 28315-B N/A 28000 N/A 1 1/2 in N/A 3.1496 in N/A 0.8244 in N/A 0.6250 in N/A 0.3583 in N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28158 - 28315-B N/A 28000 N/A 1.5748 in N/A 3.1496 in N/A 0.8244 in N/A 0.6250 in N/A 0.3583 in N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28118 - 28315-B N/A 28000 N/A 1 3/16 in N/A 3.1496 in N/A 0.8244 in N/A 0.6250 in N/A 0.3583 in N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28138 - 28315-B N/A 28000 N/A 1.3770 in N/A 3.1496 in N/A 0.8244 in N/A 0.6250 in N/A 0.3583 in N/A 14300 lbf63500 N N/A 15500 lbf68900 N N/A CAD Icon (for items table)
28580 - 28521-B N/A 28500 N/A 2 in N/A 3.6250 in N/A 1.0000 in N/A 0.7813 in N/A 0.3437 in N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
28584 - 28521-B N/A 28500 N/A 2.0625 in N/A 3.6250 in N/A 1.0000 in N/A 0.7813 in N/A 0.3437 in N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »