Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

358 - 354-B N/A 355 N/A 1.7717 in45.001 mm N/A 3.3465 in85.001 mm N/A 0.8540 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
355 - 354-B N/A 355 N/A 1 3/4 in44.45 mm N/A 3.3465 in85.001 mm N/A 0.8540 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3660 - 3620-B N/A 3600 N/A 0.8125 in20.638 mm N/A 2.4375 in61.913 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 0.3750 in9.525 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
368 - 362-B N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369-S - 362-B N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369A - 362-B N/A 365 N/A 1 7/8 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
368-S - 362-B N/A 365 N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
368A - 362-B N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
367 - 362-B N/A 365 N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
365-S - 362-B N/A 365 N/A 1 15/16 in49.213 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
366 - 362-B N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
365 - 362-B N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
36690 - 36620-B N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.3750 in9.525 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
36686 - 36620-B N/A 36600 N/A 5.625 in142.875 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.3750 in9.525 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
3767 - 3720-B N/A 3700 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3775 - 3720-B N/A 3700 N/A 2 in50.80 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3776 - 3720-B N/A 3700 N/A 1.7710 in44.983 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3780 - 3720-B N/A 3700 N/A 2 in50.80 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3779 - 3720-B N/A 3700 N/A 1 7/8 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3778 - 3720-B N/A 3700 N/A 1 7/8 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
37431 - 37625-B N/A 37000 N/A 4.3125 in109.538 mm N/A 6.25 in158.750 mm N/A 0.8440 in21.438 mm N/A 0.6250 in15.875 mm N/A 0.4688 in11.908 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
3879 - 3820-B N/A 3800 N/A 1.5748 in40 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3877 - 3820-B N/A 3800 N/A 1 5/8 in41.275 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
387 - 382-B N/A 385 N/A 2 1/4 in57.15 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
388A - 382-B N/A 385 N/A 2.2650 in57.531 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
389 - 382-B N/A 385 N/A 2.1880 in55.575 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
387A - 382-B N/A 385 N/A 2 1/4 in57.15 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
385 - 382-B N/A 385 N/A 2.1654 in55.001 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
3977 - 3920-B N/A 3900 N/A 2.3622 in60 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3982 - 3920-B N/A 3900 N/A 2 1/2 in63.500 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3979 - 3920-B N/A 3900 N/A 2 1/4 in57.15 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3980 - 3920-B N/A 3900 N/A 2 3/8 in60.325 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3981 - 3920-B N/A 3900 N/A 2.3125 in58.738 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
3984 - 3920-B N/A 3900 N/A 2.6250 in66.675 mm N/A 4-7/16 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A CAD Icon (for items table)
39250 - 39412-B N/A 39000 N/A 2 1/2 in63.500 mm N/A 4.1250 in104.775 mm N/A 0.8661 in21.999 mm N/A 0.6250 in15.875 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
39236 - 39412-B N/A 39000 N/A 2.3617 in59.987 mm N/A 4.1250 in104.775 mm N/A 0.8661 in21.999 mm N/A 0.6250 in15.875 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD Icon (for items table)
395CS - 394AB N/A 395 N/A 2.6250 in66.675 mm N/A 4.3307 in110 mm N/A 0.9230 in23.444 mm N/A 0.7411 in18.824 mm N/A 0.3690 in9.373 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395-S - 394AB N/A 395 N/A 2.6250 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395X - 394AB N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
396 - 394AB N/A 395 N/A 1.9685 in50 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
396A - 394AB N/A 395 N/A 1.7712 in44.988 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
397 - 394AB N/A 395 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395 - 394AB N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392A - 394AB N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399A - 394AB N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
399AS - 394AB N/A 395 N/A 2 11/16 in68.263 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
390A - 394AB N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
390 - 394AB N/A 395 N/A 2 1/4 in57.15 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
395A - 394AB N/A 395 N/A 2.6250 in66.675 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
392 - 394AB N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »