Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28682 - 28622-B | N/A 28600 | N/A 2 1/4 in57.15 mm | N/A 3.8437 in97.630 mm | N/A 0.9688 in24.608 mm | N/A 0.7656 in19.446 mm | N/A 0.3592 in9.124 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 28985 - 28921-B | N/A 28900 | N/A 2 3/8 in60.325 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3750 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| 28980 - 28921-B | N/A 28900 | N/A 2.3613 in59.977 mm | N/A 3.937 in100 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 0.3750 in9.525 mm | N/A 23800 lbf106000 N | N/A 33500 lbf149000 N |
N/A
|
| EE291250 - 291750-B | N/A 290000 | N/A 12 1/2 in317.500 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 1.4375 in36.513 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291201 - 291750-B | N/A 290000 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 1.4375 in36.513 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| EE291175 - 291750-B | N/A 290000 | N/A 11.7500 in298.450 mm | N/A 17.5 in444.5 mm | N/A 2.4375 in61.913 mm | N/A 1.5625 in39.688 mm | N/A 1.4375 in36.513 mm | N/A 199000 lbf887000 N | N/A 312000 lbf1390000 N |
N/A
|
| 2973 - 2924-B | N/A 2900 | N/A 1 11/16 in42.863 mm | N/A 3.3465 in85.001 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 0.3750 in9.525 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 2984 - 2924-B | N/A 2900 | N/A 1.8125 in46.038 mm | N/A 3.3465 in85.001 mm | N/A 1.0082 in25.608 mm | N/A 0.8125 in20.638 mm | N/A 0.3750 in9.525 mm | N/A 21000 lbf93300 N | N/A 26200 lbf117000 N |
N/A
|
| 29590 - 29520-B | N/A 29500 | N/A 2.6250 in66.675 mm | N/A 4.25 in107.95 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|
| 29580 - 29520-B | N/A 29500 | N/A 2.3622 in60 mm | N/A 4.25 in107.95 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|
| 29585 - 29520-B | N/A 29500 | N/A 2 1/2 in63.500 mm | N/A 4.25 in107.95 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|
| 29580 - 29521-B | N/A 29500 | N/A 2.3622 in60 mm | N/A 4.3307 in110 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 29400 lbf131000 N | N/A 36300 lbf161000 N |
N/A
|
| 29685 - 29620-B | N/A 29600 | N/A 2.8750 in73.025 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 29675 - 29620-B | N/A 29600 | N/A 2 3/4 in69.850 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 29688 - 29620-B | N/A 29600 | N/A 2.9062 in73.817 mm | N/A 4-7/16 in112.713 mm | N/A 1.0000 in25.400 mm | N/A 0.7500 in19.050 mm | N/A 0.4063 in10.320 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 3188 - 3120-B | N/A 3100 | N/A 1 1/4 in31.75 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3196 - 3120-B | N/A 3100 | N/A 1 5/16 in33.338 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3198 - 3120-B | N/A 3100 | N/A 1 1/8 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3192 - 3120-B | N/A 3100 | N/A 1 1/8 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3193 - 3120-B | N/A 3100 | N/A 1 1/4 in31.75 mm | N/A 2.8593 in72.626 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 0.4375 in11.113 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 31597 - 31520-B | N/A 31500 | N/A 1 7/16 in36.513 mm | N/A 3 in76.2 mm | N/A 1.1250 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 31594 - 31520-B | N/A 31500 | N/A 1 3/8 in34.925 mm | N/A 3 in76.2 mm | N/A 1.1250 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 31593 - 31520-B | N/A 31500 | N/A 1 3/8 in34.925 mm | N/A 3 in76.2 mm | N/A 1.1250 in28.575 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 3386 - 3320-B | N/A 3300 | N/A 1 9/16 in39.688 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 3383 - 3320-B | N/A 3300 | N/A 1 5/8 in41.275 mm | N/A 3.1562 in80.167 mm | N/A 1.1965 in30.391 mm | N/A 0.9375 in23.813 mm | N/A 0.4063 in10.320 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|