Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 467 - 453-B | N/A 455 | N/A 1 7/8 in47.625 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 466-S - 453-B | N/A 455 | N/A 2 3/16 in55.563 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.8750 in22.225 mm | N/A 0.4375 in11.113 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 469 - 453XB | N/A 455 | N/A 2 1/4 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 464A - 453XB | N/A 455 | N/A 1 5/8 in41.275 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 466 - 453XB | N/A 455 | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 465 - 453XB | N/A 455 | N/A 1.9685 in50 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 468 - 453XB | N/A 455 | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 467 - 453XB | N/A 455 | N/A 1 7/8 in47.625 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3439 in8.735 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 456 - 453XB | N/A 455 | N/A 2 1/8 in53.975 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455W - 453XB | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 455 - 453XB | N/A 455 | N/A 2 in50.80 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455A - 453XB | N/A 455 | N/A 1 1/2 in38.1 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 461 - 453XB | N/A 455 | N/A 1.6870 in42.850 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 460 - 453XB | N/A 455 | N/A 1 3/4 in44.45 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462 - 453XB | N/A 455 | N/A 2 1/4 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462A - 453XB | N/A 455 | N/A 2 1/4 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 457 - 453XB | N/A 455 | N/A 1 9/16 in39.688 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 462W - 453XB | N/A 455 | N/A 2 1/4 in57.15 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 458 - 453XB | N/A 455 | N/A 1 3/4 in44.45 mm | N/A 4.25 in107.95 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 0.3440 in8.738 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 46780 - 46720-B | N/A 46700 | N/A 6.25 in158.750 mm | N/A 8 7/8 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 46790 - 46720-B | N/A 46700 | N/A 6 1/2 in165.1 mm | N/A 8 7/8 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 46792 - 46720-B | N/A 46700 | N/A 6.5625 in166.688 mm | N/A 8 7/8 in225.425 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.5313 in13.495 mm | N/A 68200 lbf303000 N | N/A 143000 lbf635000 N |
N/A
|
| 482 - 472-B | N/A 475 | N/A 2 3/4 in69.850 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 477 - 472-B | N/A 475 | N/A 2 1/2 in63.500 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 478 - 472-B | N/A 475 | N/A 2.5591 in65.001 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 479 - 472-B | N/A 475 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 480 - 472-B | N/A 475 | N/A 2 11/16 in68.263 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 475 - 472-B | N/A 475 | N/A 2.1654 in55.001 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 484 - 472-B | N/A 475 | N/A 2.7559 in70 mm | N/A 4.7244 in120 mm | N/A 1.1420 in29.007 mm | N/A 0.9542 in24.237 mm | N/A 0.4368 in11.095 mm | N/A 32200 lbf143000 N | N/A 41900 lbf186000 N |
N/A
|
| 47686 - 47620-B | N/A 47600 | N/A 3 1/4 in82.550 mm | N/A 5.25 in133.35 mm | N/A 1.3125 in33.338 mm | N/A 1.0313 in26.195 mm | N/A 0.5000 in12.700 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47685 - 47620-B | N/A 47600 | N/A 3 1/4 in82.550 mm | N/A 5.25 in133.35 mm | N/A 1.3125 in33.338 mm | N/A 1.0313 in26.195 mm | N/A 0.5000 in12.700 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47681 - 47620-B | N/A 47600 | N/A 3 3/16 in80.963 mm | N/A 5.25 in133.35 mm | N/A 1.3125 in33.338 mm | N/A 1.0313 in26.195 mm | N/A 0.5000 in12.700 mm | N/A 48100 lbf214000 N | N/A 58900 lbf262000 N |
N/A
|
| 47890 - 47825-B | N/A 47800 | N/A 3.6250 in92.075 mm | N/A 5.625 in142.875 mm | N/A 1.375 in34.925 mm | N/A 1.0313 in26.195 mm | N/A 0.5937 in15.080 mm | N/A 44300 lbf197000 N | N/A 69000 lbf307000 N |
N/A
|
| 47896 - 47825-B | N/A 47800 | N/A 3 3/4 in95.250 mm | N/A 5.625 in142.875 mm | N/A 1.375 in34.925 mm | N/A 1.0313 in26.195 mm | N/A 0.5937 in15.080 mm | N/A 44300 lbf197000 N | N/A 69000 lbf307000 N |
N/A
|
| 48290 - 48220-B | N/A 48200 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 1.5000 in38.100 mm | N/A 1.3125 in33.338 mm | N/A 0.5000 in12.700 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| 48286 - 48220-B | N/A 48200 | N/A 4.8750 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 1.5000 in38.100 mm | N/A 1.3125 in33.338 mm | N/A 0.5000 in12.700 mm | N/A 60200 lbf268000 N | N/A 111000 lbf493000 N |
N/A
|
| 48385 - 48320-B | N/A 48300 | N/A 5 1/4 in133.350 mm | N/A 7.5 in190.5 mm | N/A 1.5625 in39.688 mm | N/A 1.3125 in33.338 mm | N/A 0.4688 in11.908 mm | N/A 63600 lbf283000 N | N/A 122000 lbf542000 N |
N/A
|
| 48685 - 48620-B | N/A 48600 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 1.5625 in39.688 mm | N/A 1.3437 in34.13 mm | N/A 0.5000 in12.700 mm | N/A 64400 lbf286000 N | N/A 126000 lbf560000 N |
N/A
|
| 495 - 493-B | N/A 495 | N/A 3 1/4 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 1.1720 in29.769 mm | N/A 0.8750 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 498 - 493-B | N/A 495 | N/A 3.3125 in84.138 mm | N/A 5.3750 in136.525 mm | N/A 1.1720 in29.769 mm | N/A 0.8750 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 495A - 493-B | N/A 495 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 1.1720 in29.769 mm | N/A 0.8750 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 496 - 493-B | N/A 495 | N/A 3 3/16 in80.963 mm | N/A 5.3750 in136.525 mm | N/A 1.1720 in29.769 mm | N/A 0.8750 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 497 - 493-B | N/A 495 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 1.1720 in29.769 mm | N/A 0.8750 in22.225 mm | N/A 0.5305 in13.475 mm | N/A 34700 lbf154000 N | N/A 48600 lbf216000 N |
N/A
|
| 49576 - 49520-B | N/A 49500 | N/A 1 3/4 in44.45 mm | N/A 4 in101.6 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 0.4688 in11.908 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N |
N/A
|
| 49585 - 49520-B | N/A 49500 | N/A 2 in50.80 mm | N/A 4 in101.6 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 0.4688 in11.908 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N |
N/A
|
| 52400 - 52618-B | N/A 52000 | N/A 4 in101.600 mm | N/A 6.1875 in157.163 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| EE526130 - 526190-B | N/A 526000 | N/A 13 in330.200 mm | N/A 19 in482.6 mm | N/A 3.1562 in80.167 mm | N/A 2.3750 in60.325 mm | N/A 1.6250 in41.275 mm | N/A 281000 lbf1250000 N | N/A 523000 lbf2320000 N |
N/A
|
| 52375 - 52630XB | N/A 52000 | N/A 3 3/4 in95.250 mm | N/A 6.2992 in160 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400 - 52630XB | N/A 52000 | N/A 4 in101.600 mm | N/A 6.2992 in160 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52387 - 52637-B | N/A 52000 | N/A 3.8750 in98.425 mm | N/A 6-3/8 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|