Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52375 - 52637-B | N/A 52000 | N/A 3 3/4 in95.250 mm | N/A 6-3/8 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 52400 - 52637-B | N/A 52000 | N/A 4 in101.600 mm | N/A 6-3/8 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N |
N/A
|
| 546 - 532-B | N/A 535 | N/A 1.9678 in49.982 mm | N/A 4.375 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 545 - 532-B | N/A 535 | N/A 1.9375 in49.213 mm | N/A 4.375 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 542 - 532-B | N/A 535 | N/A 1.5 in38.1 mm | N/A 4.375 in111.125 mm | N/A 1.4550 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N |
N/A
|
| 53176 - 53387-B | N/A 53000 | N/A 1.75 in44.45 mm | N/A 3.8750 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 0.8125 in20.638 mm | N/A 0.6563 in16.670 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 53162 - 53387-B | N/A 53000 | N/A 1.625 in41.275 mm | N/A 3.8750 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 0.8125 in20.638 mm | N/A 0.6563 in16.670 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 555-S - 552-B | N/A 555 | N/A 2.25 in57.15 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 558 - 552-B | N/A 555 | N/A 2.375 in60.325 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 557-S - 552-B | N/A 555 | N/A 2.125 in53.975 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 559 - 552-B | N/A 555 | N/A 2.5 in63.500 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 554 - 552-B | N/A 555 | N/A 2.4375 in61.913 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 560 - 552-B | N/A 555 | N/A 2.625 in66.675 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 560-S - 552-B | N/A 555 | N/A 2.6875 in68.263 mm | N/A 4-7/8 in123.825 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 5595 - 5535-B | N/A 5500 | N/A 2.5938 in65.883 mm | N/A 4 13/16 in122.238 mm | N/A 1.7230 in43.764 mm | N/A 1.4375 in36.513 mm | N/A 0.5313 in13.495 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N |
N/A
|
| 557-S - 553-BA | N/A 555 | N/A 2.125 in53.975 mm | N/A 5 in127 mm | N/A 1.4440 in36.678 mm | N/A 1.3750 in34.925 mm | N/A 0.281 in7.137 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 558-S - 553-SB | N/A 555 | N/A 2.3617 in59.987 mm | N/A 5.1159 in129.944 mm | N/A 1.4440 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 55206 - 55437-B | N/A 55000 | N/A 2.0625 in52.388 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 55206C - 55437-B | N/A 55000C | N/A 2.0625 in52.388 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 55200C - 55437-B | N/A 55000C | N/A 2 in50.80 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 55200 - 55437-B | N/A 55000 | N/A 2 in50.80 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 568 - 563-B | N/A 565 | N/A 2.9062 in73.817 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567X - 563-B | N/A 565 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 569 - 563-B | N/A 565 | N/A 2.5576 in64.963 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 570 - 563-B | N/A 565 | N/A 2.6875 in68.263 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567 - 563-B | N/A 565 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 566 - 563-B | N/A 565 | N/A 2.75 in69.850 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 565 - 563-B | N/A 565 | N/A 2.5 in63.500 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 567A - 563-B | N/A 565 | N/A 2.8125 in71.438 mm | N/A 5 in127 mm | N/A 1.4240 in36.170 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N |
N/A
|
| 56425 - 56650-B | N/A 56000 | N/A 4 1/4 in107.95 mm | N/A 6 1/2 in165.1 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.6250 in15.875 mm | N/A 50900 lbf226000 N | N/A 79700 lbf355000 N |
N/A
|
| 581 - 572-B | N/A 575 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 577 - 572-B | N/A 575 | N/A 2.9375 in74.613 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 580 - 572-B | N/A 575 | N/A 3 1/4 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 575 - 572-B | N/A 575 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 1.4212 in36.098 mm | N/A 1.1250 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 46500 lbf207000 N | N/A 65400 lbf291000 N |
N/A
|
| 595A - 592-B | N/A 595 | N/A 3.1250 in79.375 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 594 - 592-B | N/A 595 | N/A 3 3/4 in95.250 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 597 - 592-B | N/A 595 | N/A 3 11/16 in93.663 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 593 - 592-B | N/A 595 | N/A 3 1/2 in88.900 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 594A - 592-B | N/A 595 | N/A 3 3/4 in95.250 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 595 - 592-B | N/A 595 | N/A 3 1/4 in82.550 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 596 - 592-B | N/A 595 | N/A 3.3750 in85.725 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 596-S - 592-B | N/A 595 | N/A 3 7/16 in87.313 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 598 - 592-B | N/A 595 | N/A 3.6250 in92.075 mm | N/A 6 in152.4 mm | N/A 1.4300 in36.322 mm | N/A 1.1875 in30.163 mm | N/A 0.6250 in15.875 mm | N/A 48600 lbf216000 N | N/A 71600 lbf319000 N |
N/A
|
| 59201 - 59412-B | N/A 59000 | N/A 2 in50.80 mm | N/A 4.1250 in104.775 mm | N/A 1.4375 in36.513 mm | N/A 1.1250 in28.575 mm | N/A 0.4688 in11.908 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 59187 - 59429-B | N/A 59000 | N/A 1.875 in47.625 mm | N/A 4.2900 in108.966 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 59175 - 59429-B | N/A 59000 | N/A 1.75 in44.45 mm | N/A 4.2900 in108.966 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 0.5625 in14.288 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 621 - 612-B | N/A 615 | N/A 2.125 in53.975 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 620 - 612-B | N/A 615 | N/A 1.5625 in39.688 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 619 - 612-B | N/A 615 | N/A 2 in50.80 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6562 in16.667 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 617 - 612-B | N/A 615 | N/A 1.875 in47.625 mm | N/A 4 3/4 in120.650 mm | N/A 1.625 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 0.6525 in16.574 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|