COMPANY HEADER
Print Back
Timken_TRB_1ROWASSY_TSF
TRB TSF Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

358 - 354-B N/A 355 N/A 1.7717 in N/A 3.3465 in N/A 0.8540 in N/A 0.6875 in N/A 0.3125 in N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
355 - 354-B N/A 355 N/A 1.75 in N/A 3.3465 in N/A 0.8540 in N/A 0.6875 in N/A 0.3125 in N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
3660 - 3620-B N/A 3600 N/A 0.8125 in N/A 2.4375 in N/A 1.1975 in N/A 0.9375 in N/A 0.3750 in N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
368 - 362-B N/A 365 N/A 2 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369-S - 362-B N/A 365 N/A 1.875 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
369A - 362-B N/A 365 N/A 1.875 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
368-S - 362-B N/A 365 N/A 2.0312 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
368A - 362-B N/A 365 N/A 2 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
367 - 362-B N/A 365 N/A 1.7717 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
365-S - 362-B N/A 365 N/A 1.9375 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
366 - 362-B N/A 365 N/A 1.9685 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
365 - 362-B N/A 365 N/A 1.9685 in N/A 3.5433 in N/A 0.875 in N/A 0.6250 in N/A 0.3499 in N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table)
36690 - 36620-B N/A 36600 N/A 5.7500 in N/A 7-5/8 in N/A 1.1250 in N/A 0.9063 in N/A 0.3750 in N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
36686 - 36620-B N/A 36600 N/A 5.625 in N/A 7-5/8 in N/A 1.1250 in N/A 0.9063 in N/A 0.3750 in N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table)
3767 - 3720-B N/A 3700 N/A 2.0625 in N/A 3.6718 in N/A 1.1930 in N/A 0.9375 in N/A 0.4375 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3775 - 3720-B N/A 3700 N/A 2 in N/A 3.6718 in N/A 1.1930 in N/A 0.9375 in N/A 0.4375 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3776 - 3720-B N/A 3700 N/A 1.7710 in N/A 3.6718 in N/A 1.1930 in N/A 0.9375 in N/A 0.4375 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3780 - 3720-B N/A 3700 N/A 2 in N/A 3.6718 in N/A 1.1930 in N/A 0.9375 in N/A 0.4375 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3779 - 3720-B N/A 3700 N/A 1.875 in N/A 3.6718 in N/A 1.1930 in N/A 0.9375 in N/A 0.4375 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
3778 - 3720-B N/A 3700 N/A 1.875 in N/A 3.6718 in N/A 1.1930 in N/A 0.9375 in N/A 0.4375 in N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table)
37431 - 37625-B N/A 37000 N/A 4.3125 in N/A 6.25 in N/A 0.8440 in N/A 0.6250 in N/A 0.4688 in N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table)
3879 - 3820-B N/A 3800 N/A 1.5748 in N/A 3.3750 in N/A 1.1875 in N/A 0.9375 in N/A 0.4375 in N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
3877 - 3820-B N/A 3800 N/A 1.625 in N/A 3.3750 in N/A 1.1875 in N/A 0.9375 in N/A 0.4375 in N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table)
387 - 382-B N/A 385 N/A 2.25 in N/A 3.8125 in N/A 0.8640 in N/A 0.7018 in N/A 0.3125 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
388A - 382-B N/A 385 N/A 2.2650 in N/A 3.8125 in N/A 0.8640 in N/A 0.7018 in N/A 0.3125 in N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »