Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 02474 - 02420-B | N/A 2400 | N/A 1 1/8 in | N/A 2.6875 in | N/A 0.875 in | N/A 0.6875 in | N/A 0.3437 in | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02474A - 02420-B | N/A 2400 | N/A 1.1806 in | N/A 2.6875 in | N/A 0.875 in | N/A 0.6875 in | N/A 0.3437 in | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02475 - 02420-B | N/A 2400 | N/A 1 1/4 in | N/A 2.6875 in | N/A 0.875 in | N/A 0.6875 in | N/A 0.3437 in | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02476 - 02420-B | N/A 2400 | N/A 1 1/4 in | N/A 2.6875 in | N/A 0.875 in | N/A 0.6875 in | N/A 0.3437 in | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02473 - 02420-B | N/A 2400 | N/A 1 in | N/A 2.6875 in | N/A 0.875 in | N/A 0.6875 in | N/A 0.3437 in | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 05079 - 05185-B | N/A 5000 | N/A 0.7869 in | N/A 1.8504 in | N/A 0.5662 in | N/A 0.4375 in | N/A 0.2381 in | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 05075 - 05185-B | N/A 5000 | N/A 3/4 in | N/A 1.8504 in | N/A 0.5662 in | N/A 0.4375 in | N/A 0.2377 in | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 05066 - 05185-B | N/A 5000 | N/A 0.6690 in | N/A 1.8504 in | N/A 0.5662 in | N/A 0.4375 in | N/A 0.2377 in | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 05062 - 05185-B | N/A 5000 | N/A 5/8 in | N/A 1.8504 in | N/A 0.5662 in | N/A 0.4375 in | N/A 0.2377 in | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A
|
| 07098 - 07196-B | N/A 7000 | N/A 0.9835 in | N/A 1.9687 in | N/A 0.5614 in | N/A 0.3750 in | N/A 0.2657 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087 - 07196-B | N/A 7000 | N/A 7/8 in | N/A 1.9687 in | N/A 0.5614 in | N/A 0.3750 in | N/A 0.2657 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07098 - 07204-B | N/A 7000 | N/A 0.9835 in | N/A 2.047 in | N/A 0.5614 in | N/A 0.5000 in | N/A 0.2000 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07079 - 07204-B | N/A 7000 | N/A 0.7874 in | N/A 2.047 in | N/A 0.5614 in | N/A 0.5000 in | N/A 0.2000 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07093 - 07204-B | N/A 7000 | N/A 15/16 in | N/A 2.047 in | N/A 0.5614 in | N/A 0.5000 in | N/A 0.2000 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087 - 07204-B | N/A 7000 | N/A 7/8 in | N/A 2.047 in | N/A 0.5614 in | N/A 0.5000 in | N/A 0.2000 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07087X - 07210XB | N/A 7000 | N/A 7/8 in | N/A 2 in | N/A 0.5614 in | N/A 0.5000 in | N/A 0.2000 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 07100-SA - 07210XB | N/A 7000 | N/A 1 in | N/A 2 in | N/A 0.5614 in | N/A 0.5000 in | N/A 0.2000 in | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A
|
| 08125 - 08231-B | N/A 8000 | N/A 1 1/4 in | N/A 2.3125 in | N/A 0.5937 in | N/A 0.4219 in | N/A 0.2652 in | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A
|
| 09067 - 09195AB | N/A 9000 | N/A 3/4 in | N/A 1.9380 in | N/A 0.7500 in | N/A 0.5625 in | N/A 0.2755 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09070 - 09195AB | N/A 9000 | N/A 0.6950 in | N/A 1.9380 in | N/A 0.8480 in | N/A 0.5625 in | N/A 0.3468 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09074 - 09195AB | N/A 9000 | N/A 3/4 in | N/A 1.9380 in | N/A 0.8480 in | N/A 0.5625 in | N/A 0.3468 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09075 - 09195AB | N/A 9000 | N/A 0.7480 in | N/A 1.9380 in | N/A 0.8792 in | N/A 0.5625 in | N/A 0.3780 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09076 - 09195AB | N/A 9000 | N/A 0.7480 in | N/A 1.9380 in | N/A 0.8792 in | N/A 0.5625 in | N/A 0.3780 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09078 - 09195AB | N/A 9000 | N/A 3/4 in | N/A 1.9380 in | N/A 0.8480 in | N/A 0.5625 in | N/A 0.3468 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|
| 09081 - 09195AB | N/A 9000 | N/A 0.8120 in | N/A 1.9380 in | N/A 0.8480 in | N/A 0.5625 in | N/A 0.3468 in | N/A 9630 lbf42800 N | N/A 9100 lbf40500 N |
N/A
|