Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
HA590173 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Offset Trapezoid |
HA590174 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590200 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
HA590201 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Offset |
HA590202 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590203 | N/A Tapered | N/A 9/16-18 | N/A 8 | N/A Y | N/A Modified |
HA590261 | N/A | N/A 1/2-20 | N/A 5 | N/A | N/A Modified |
HA590262 | N/A | N/A M12X1.5 | N/A 5 | N/A Y | N/A Triangle |
HA590160 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
HA590161 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A Modified |
HA590162 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A N | N/A Modified |
HA590163 | N/A Ball Bearing | N/A | N/A 5 | N/A | N/A Modified |
HA590164 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590165 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
HA590166 | N/A | N/A 9/16-18 | N/A 8 | N/A | N/A Modified |
HA590280 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
HA590281 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A |
HA590285 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A Modified |
HA590286 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A Modified |
HA590286K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
HA590267 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A |
HA590327 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A | N/A Modified |
HA590330 | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A Rectangle |
HA590331 | N/A | N/A M12X1.25 | N/A 5 | N/A | N/A Rectangle |
HA590204 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |