Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
512012 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A |
512013 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512161 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512162 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512000 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
512001 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512023 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512024 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512025 | N/A Ball Bearing | N/A 0.551 | N/A 4 | N/A N | N/A |
512016 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
512018 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
512019 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
512020 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512021 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512022 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512266 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512267 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A |
512270 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512280 | N/A Ball Bearing | N/A M12X1.5 | N/A | N/A Y | N/A Offset |
512294 | N/A | N/A | N/A | N/A | N/A Modified |
512295 | N/A | N/A | N/A | N/A | N/A Modified |
512299 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A | N/A Modified |
512305 | N/A Ball Bearing | N/A | N/A | N/A | N/A Rectangle(Mod) |
512319 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A |
512163 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |