Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
HA590404 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Triangular |
HA590405 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
HA590406 | N/A | N/A | N/A | N/A | N/A |
HA590357 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Rectangle |
HA590324 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590325 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590391 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Triangle |
HA590358 | N/A | N/A M14x1.5 | N/A 5 | N/A | N/A Rectangle |
HA590359 | N/A | N/A M14X | N/A 5 | N/A | N/A Trapezoid |
HA590440 | N/A | N/A | N/A | N/A | N/A |
HA590441 | N/A | N/A | N/A | N/A | N/A |
HA590442 | N/A | N/A | N/A | N/A | N/A |
HA590474 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A |
HA590409 | N/A | N/A | N/A | N/A | N/A |
HA590410 | N/A | N/A | N/A | N/A | N/A |
HA590326 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
HA590554 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
HA590557 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
HA590597 | N/A | N/A | N/A | N/A | N/A |
HA590598 | N/A Ball Bearing | N/A M14 X 1.5 | N/A 5 | N/A | N/A - (NO CUP) |
HA590599 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
HA590360 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |
HA590361 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
HA590362 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
HA590363 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |