Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
HA590485 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
HA590486 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A | N/A Triangle |
HA590552 | N/A | N/A M12 X 1.25 | N/A 5 | N/A | N/A Rectangle |
HA590269 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
HA590270 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
HA590271 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590273 | N/A Tapered | N/A M14 X 1.5 | N/A 10 | N/A Y | N/A Square |
HA590274 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
HA590299 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
HA590475 | N/A Ball Bearing | N/A M12 X 1.25 | N/A 5 | N/A | N/A Triangle |
HA590476 | N/A Ball Bearing | N/A 12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
HA590477 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
HA590478 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A | N/A Trapezoid |
HA590479 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
HA590481 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Rectangle |
HA590482 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A | N/A Triangle |
HA590483 | N/A Ball Bearing | N/A # | N/A 5 | N/A | N/A Square |
HA590484 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 5 | N/A | N/A Square |
HA590300 | N/A Ball Bearing | N/A M12X1.5 | N/A | N/A Y | N/A Modified |
HA590301K | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
HA590302K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
HA590303K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
HA590304 | N/A Ball Bearing | N/A M12X1.5 | N/A | N/A Y | N/A Modified |
HA590344 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
HA590345 | N/A | N/A M14x1.5 | N/A 5 | N/A | N/A Rectangle |