Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
---|---|---|---|---|---|
512200 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512204 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
512120 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512121 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512122 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512123 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512124 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512125 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
512251 | N/A | N/A M14x1.5 | N/A 4 | N/A | N/A |
512255 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512191 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
512192 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512193 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512194 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
512196 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512197 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512218 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512220 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
512222 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512223 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
512225 | N/A Ball Bearing | N/A | N/A | N/A N | N/A Modified |
512229 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
512230 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
513186 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
513188 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |