COMPANY HEADER
Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

BM500028 N/A N/A N/A N/A N/A
BM500029 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500030 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500031 N/A N/A N/A N/A N/A
BM500032 N/A N/A N/A N/A N/A
BM500033 N/A N/A N/A N/A N/A
BM500034 N/A N/A N/A N/A N/A
BM500036 N/A N/A N/A N/A N/A
BM500037 N/A N/A N/A N/A N/A
BM500041 N/A N/A N/A N/A N/A
HA590065 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590066 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590067 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590068 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590069 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590038 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
HA590040 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590041 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Offset Trapezoid
HA590043 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
HA590045 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
HA590046 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Rectangle
HA590047 N/A Ball Bearing N/A M12X1.25 N/A 4 N/A Y N/A
HA590049 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590061 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
HA590062 N/A N/A M12X1.5 N/A 6 N/A Y N/A Rectangle
Unit of Measure
« 11 12 13 14 15 »