Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590063 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A Modified |
| HA590064 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590050 | N/A Ball Bearing | N/A | N/A | N/A | N/A Trapezoid |
| HA590052 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590053 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590054 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590056 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Offset Trapezoid |
| HA590056K | N/A Ball Bearing | N/A M12X1.5 | N/A | N/A | N/A |
| HA590057 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A | N/A |
| HA590058 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590059 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590060 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590097 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590098 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590099 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590100 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590101 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590103 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590104 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590106 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| HA590107 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590081 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Offset |
| HA590082 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590085 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590086 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |