Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590021 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Offset |
| HA590022 | N/A | N/A 1/2-20 | N/A 5 | N/A Y | N/A Offset |
| HA590023 | N/A | N/A M12X1.5 | N/A 6 | N/A Y | N/A Rectangle |
| HA590024 | N/A | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590025 | N/A | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590026 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A |
| HA590027 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Rectangle |
| HA590028 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590029 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590030 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A |
| HA590032 | N/A Tapered | N/A 9/16-18 | N/A 8 | N/A Y | N/A Square |
| HA590033 | N/A Ball Bearing | N/A 9/16x18 | N/A 5 | N/A Y | N/A Modified |
| HA590087 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590194 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590195 | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A Offset |
| HA590141 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Square |
| HA590142 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A RECTANGLE (MOD) |
| HA590143 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590138 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Trapazoid (Mod) |
| HA590139 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590140 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590002 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590005 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590006 | N/A Ball Bearing | N/A | N/A | N/A | N/A Modified |
| HA590007 | N/A Ball Bearing | N/A | N/A 5 | N/A | N/A Modified |