COMPANY HEADER
Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA500601 N/A Tapered N/A M14x1.5 N/A 5 N/A N/A Modified
HA500701 N/A Tapered N/A N/A N/A Y N/A Modified
HA590000 N/A Tapered N/A 9/16-18 N/A 8 N/A N/A
HA590001 N/A Tapered N/A 1/2-20 N/A 5 N/A N/A
HA590197 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590198 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A Triangle
HA590199 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590126 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A N N/A
HA590128 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590129 N/A Ball Bearing N/A M12X1,5 N/A 5 N/A N/A Modified
HA590131 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Triangle
HA590132 N/A Tapered N/A M14X2 N/A 8 N/A N/A Square
HA590136 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA590193 N/A Ball Bearing N/A N/A N/A Y N/A Offset
HA590019 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590020 N/A Tapered N/A 0.60 N/A 8 N/A N N/A Square
HA590034 N/A Ball Bearing N/A 9/16-18 N/A 5 N/A Y N/A Triangle (Mod)
HA590233 N/A Tapered N/A M14X2 N/A 8 N/A Y N/A Modified
HA590234 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A
HA590237 N/A N/A M12X1.25 N/A 5 N/A N/A Modified
HA590240 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA590157 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A N/A Triangle
HA590158 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A N/A Modified
HA590159 N/A Ball Bearing N/A N/A N/A N/A Circle
HA590252 N/A Ball Bearing N/A M12X1.25 N/A 5 N/A Y N/A Modified
Unit of Measure
« 16 17 18 19 20 »