Print Back
Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 16 17 18 19 

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA592450 N/A Ball Bearing N/A N/A 5 N/A Y N/A Modified
HA594181 N/A Ball Bearing N/A M12 N/A 5 N/A N N/A Modified
HA594241 N/A Ball Bearing N/A N/A 5 N/A Y N/A Modified
HA594245 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A Modified
HA594246 N/A Ball Bearing N/A N/A N/A N N/A Modified
HA594301 N/A Ball Bearing N/A N/A N/A N N/A Offset
HA594504 N/A Ball Bearing N/A N/A 5 N/A Y N/A Modified
HA594505 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Trapazoid (Mod)
HA596030 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA596467 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
HA592451 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Trapazoid (Mod)
HA592460 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Modified
HA592461 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA592519 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
HA593427 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N N/A
HA593550 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A Modified
HA590639 N/A N/A N/A N/A N/A
HA590640 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Square
HA590641 N/A N/A N/A N/A N/A
HA590642 N/A N/A N/A N/A N/A
HA590643 N/A N/A N/A N/A N/A
HA590644 N/A Ball Bearing N/A M12X1.5 N/A 6 N/A Y N/A Modified
HA590645 N/A N/A N/A N/A N/A
HA590693K N/A N/A N/A N/A N/A
HA590694 N/A N/A N/A N/A N/A
HA590695 N/A N/A N/A N/A N/A
HA590697 N/A N/A N/A N/A N/A
HA590698 N/A N/A N/A N/A N/A
HA590701 N/A N/A N/A N/A N/A
HA590725 N/A N/A N/A N/A N/A
HA590726 N/A N/A N/A N/A N/A
HA590731 N/A N/A N/A N/A N/A
HA590733 N/A N/A N/A N/A N/A
HA590752 N/A N/A N/A N/A N/A
HA597449 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA597851 N/A Tapered N/A .600 N/A 8 N/A N N/A Modified
HA597957 N/A Ball Bearing N/A .394 N/A 5 N/A N/A
HA598679 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA599361 N/A Tapered N/A N/A 6 N/A Y N/A Modified
HA599406 N/A Tapered N/A 1/2-20 N/A 6 N/A Y N/A
HA599455L N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA599528 N/A Ball Bearing N/A 1/2-20 N/A 6 N/A Y N/A
HA599863 N/A Tapered N/A 1/2-20 N/A 5 N/A Y N/A Modified
SP580102 N/A Tapered N/A 9/16 X 18 N/A 8 N/A Y N/A Rectangle
SP450703 N/A Tapered N/A M14x1.5 N/A 6 N/A N/A Triangle
SP470200 N/A Tapered N/A 1/2-20 N/A N/A Y N/A Modified
SP500100 N/A Tapered N/A 9/16-18 N/A 5 N/A Y N/A Modified
SP500101 N/A Tapered N/A 9/16-18 N/A 5 N/A N/A Modified
SP550212 N/A Tapered N/A M14X2 N/A 6 N/A Y N/A Modified
SP550213 N/A Tapered N/A M14X2 N/A 7 N/A Y N/A Modified
Unit of Measure
« 16 17 18 19