Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590205 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590241 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590241K | N/A Ball Bearing | N/A | N/A 5 | N/A Y | N/A |
| HA590242 | N/A | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590243 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590277 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A Modified |
| HA590278 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590279 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A |
| HA590188 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590190 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590145 | N/A Tapered | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590244 | N/A | N/A 9/16-18 | N/A 5 | N/A Y | N/A Modified |
| HA590245 | N/A | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| HA590246 | N/A | N/A | N/A | N/A | N/A |
| HA590247 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |
| HA590216 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590217 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590218 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A Trapezoid |
| HA590219 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590220 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A Modified |
| HA590221 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590223 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A N | N/A Modified |
| HA590224 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590227 | N/A | N/A M14x1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590275 | N/A | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |